PROGRESS LIGHTING
Image of P300299-031 Clarion Collection One-Light Matte Black Clear and Glass Modern Style Bath Vanity Wall Light
Image of P300299-031 Clarion Collection One-Light Matte Black Clear and Glass Modern Style Bath Vanity Wall Light
play
3D View
Image of P300299-031 Clarion Collection One-Light Matte Black Clear and Glass Modern Style Bath Vanity Wall Light
+5
Image of P300299-031 Clarion Collection One-Light Matte Black Clear and Glass Modern Style Bath Vanity Wall Light

Clarion Collection One-Light Matte Black Clear and Glass Modern Style Bath Vanity Wall Light

$97.79 USD
OR

Brand: Progress Lighting

Catalog ID: P300299-031

Collection name: Clarion

Embrace minimalist simplicity with the Clarion Collection 1-Light Matte Black Glass Modern Bath Vanity Light. The square backplate and rounded light base are coated in a beautiful matte black finish for a modern aesthetic. A light source glows from inside a cylindrical shade for a crisp, clean look.

  • Application: Embrace minimalist simplicity with the Clarion Collection 1-Light Matte Black Clear Glass Modern Bath Vanity Light ideal for any entryway, hallway, foyer, bedroom, sitting room, or bathroom.
  • Style: Perfect for contemporary, modern, and transitional style settings.
  • Finish: The square backplate and rounded light base are coated in a beautiful matte black finish for a modern aesthetic.
  • Materials: Constructed from steel to ensure a long product lifespan. Mount the light fixture facing up or down.
  • Glass: A light source glows from inside a cylindrical shade for a crisp, clean look.
  • Bulbs: For ideal illumination, use 1 medium base T-lamp bulb that is sold separately (100w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 5-inch width by 12-inch height by 4-1/4-inch extends.
  • Certifications: cULus damp location listed.
  • Pairs With: Pairs with Equinox, Cahill, and Bonita collections.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300299-031

Color

Black

Color Generic

Black

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Finish Name

Matte Black

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

T10

Lamp Type

T10

Lamp Type Actual

T10

Lamp Type Basic

Incandescent

Lifestyle

  • Contemporary
  • Modern
  • New Traditional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Great Room
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Type

Standard

UPC

785247246533

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5 in x 4.25 in x 12.62 in

Height

12.62 in

Height to Center

1.25 in

Length

5 in

Note Weight of fixture exceeds NEC limits

No

Weight

1 lb

Width

4.25 in

Width Diameter Descriptor

Extends

Electrical Ratings

Frequency Rating

60 Hz

Input Voltage

120 V

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

120

Resources

Instruction Sheet Number

93130115

Media

3D AR Model