PROGRESS LIGHTING
Image of P300371-009 Cowan Collection Four-Light Modern Brushed Nickel Etched Opal Glass Bath Vanity Light
Image of P300371-009 Cowan Collection Four-Light Modern Brushed Nickel Etched Opal Glass Bath Vanity Light
Image of P300371-009 Cowan Collection Four-Light Modern Brushed Nickel Etched Opal Glass Bath Vanity Light
Image of P300371-009 Cowan Collection Four-Light Modern Brushed Nickel Etched Opal Glass Bath Vanity Light
+1
Image of P300371-009 Cowan Collection Four-Light Modern Brushed Nickel Etched Opal Glass Bath Vanity Light

Cowan Collection Four-Light Modern Brushed Nickel Etched Opal Glass Bath Vanity Light

$241.34 USD
OR

Brand: Progress Lighting

Catalog ID: P300371-009

Collection name: Cowan

Cowan boasts contemporary curved edges for a softly modern yet substantial style. A square backplate holds a curved metal rod supporting simple square etched opal glass shade with gently rounded corners that complements its modern form. Cowan's curved form sheds gentle light and is ideal for various home decor styles.

  • A contemporary urban aesthetic and warm ambient lighting create a relaxed atmosphere for the bath
  • An elegant combination of etched opal glass, beautiful brushed nickel finish and contemporary styling make this wall light ideal for modern, mid-century modern and traditional settings
  • A softly etched opal glass shade is mounted on a curved arms attached to a rectangular backplate creating sophisticated style
  • This wall light can be placed above vanity mirrors to fill the room with a soothing glow Can be mounted up or down
  • A beautiful brushed nickel finish highlights the simple design of the light
  • Rounded edges on the etched glass shades mimic the soft curves of the supporting arms
  • Measures 33.5 in. length x 8.5 in. height, extends 5.5 in.
  • Uses 4 100-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300371-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Bath & Vanity

Glass

Etched Opal

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern
  • Mid-Century Modern
  • Transitional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Backplate

Mounting Type

Wall Horizontal

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247262564

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

33.5 in x 7.75 in x 8.5 in

Height

8.5 in

Height to Center

6.12 in

Length

33.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

7.63 lb

Width

7.75 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

100 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93147989

Resources and downloads