text.skipToContent text.skipToNavigation

Domain Three-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Domain

Catalog ID: P300034-031

A sensible, yet sophisticated, lighting collection rooted in updated classical modern styling. Suitable for Urban Industrial, Modern and Mid-Century Modern interiors, the Domain collection three-light bath & vanity features a Matte Black finish. A double ring accent and squared off socket holder complement over scale etched glass shades.

  • A sensible, yet sophisticated, lighting collection for today's bath and vanity spaces
  • Updated modern styling
  • Black finish complements a variety of bathroom decor
  • A double ring accent and squared off socket holder complement over scale etched glass shades
  • Suitable for Urban Industrial, Modern and Mid-Century Modern interiors
  • Uses three 100-watt max. medium base bulbs (sold separately)
  • Perfect choice to add task lighting on either side of mirror to eliminate shadows on face when getting ready in the morning
  • Shop the complete Domain collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor.

$104.40 USD

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Black
Color Generic Black
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Vanity Light
Glass Etched
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Modern
  • Urban Industrial
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Room Type Bathroom
Socket Base Type - Main E26
Style
  • Urban Industrial
  • Modern
  • Mid-Century Modern
UPC 785247219094
Warranty Length 1-year Limited Warranty

Dimensions

Depth 9.5 in
Height 6.5 in
Height to Center 4.125 in
Note Weight of fixture exceeds NEC limits No
Weight 6.17 lb
Width 32 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads