PROGRESS LIGHTING
Brushed nickel three-light bath with clear glass shades.
Brushed nickel three-light bath with clear glass shades.
play
Durrell
Image of P300263-009 Durrell Collection Three-Light Brushed Nickel Clear Glass Coastal Bath Vanity Light
+2
Image of P300263-009 Durrell Collection Three-Light Brushed Nickel Clear Glass Coastal Bath Vanity Light
Discontinued

Durrell Collection Three-Light Brushed Nickel Clear Glass Coastal Bath Vanity Light

$191.62 USD
OR

Brand: Progress Lighting

Catalog ID: P300263-009

Collection name: Durrell

Product details

General

Adjustable

No

Can be mounted up or down

Yes

Catalog Number

P300263-009

Category General

Bath & Vanity

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic

Light Distribution

Up/Down

Light Source

Incandescent - Medium Base

Mount location

Wall

Mounting for outlet box included

Swivel Mounting Strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Type

Vanity Light

UPC

785247242030

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22.375 in x 6.25 in x 7.875 in

Height

7.875 in

Height to Center

5.25 in

Length

22.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.91 lb

Width

6.25 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

50

Resources

Instruction Sheet Number

93103593

Media

Videos

play
Durrell