text.skipToContent text.skipToNavigation

Fayette Collection Vintage Brass Three-Light Bath

by Progress Lighting 

Collection Name:  Fayette

Catalog ID: P300288-163

Inspired from early electric lighting, this bath light will infuse your home with a sense of history. A simple vintage brass bar attached to a backplate supports curved arms bending to hold vintage-style light bases. Petal-like light shades crafted from clear depression glass for a must-have, artistic touch complete the design.

  • Petal-like light shades crafted from clear depression glass for a must-have, artistic touch complete the design.
  • A simple vintage brass bar attached to a backplate supports curved arms bending to hold vintage-style light bases.
  • Inspired from early electric lighting, this bath light will infuse your home with a sense of history.
  • Ideal for any bathroom.
  • Perfect for urban industrial, farmhouse, or vintage electric settings.
  • Measures 25-1/2-inch width by 6-1/2-inch height.
  • Uses three medium base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$220.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Bath & Vanity
Color Brass
Color Generic Brass
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Vintage Brass
Finish Type Plated
Fixture Type Vanity Light
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Vintage Electric
Light Distribution Up/Down
Light Source Incandescent - Medium Base
Mount location wall
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
UPC 785247239672
Warranty Length 1-year Limited Warranty

Dimensions

Depth 9 in
Height 6.5 in
Height to Center 4 in
Note Weight of fixture exceeds NEC limits No
Weight 4.18 lb
Width 25.5 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads