text.skipToContent text.skipToNavigation

Gather Collection Four-Light Brushed Nickel Etched Glass Traditional Bath Vanity Light

By Progress Lighting 

Collection Name:  Gather

Catalog ID: P2709-09

By Progress Lighting
$151.58 USD
Collection Name:  Gather
Catalog ID:  P2709-09
Gather possesses a smart simplicity to complement today's home. This four-light bath bracket contains etched glass shades which add distinction and provide pleasing illumination to your room. Featuring a glamorous Brushed Nickel finished frame, this collection allows you to decorate an entire home with confidence and style.
  • Ideal for a bathroom or great room
  • Perfect for traditional and transitional style settings
  • Beautiful brushed nickel finish
  • Elegant etched glass shades
  • Mount the light fixture facing up or down
  • Use 4 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 30-inch width by 7.5-inch height by 6.5-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Five Light and Drum Shade collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Coating plated
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Bath & Vanity
Glass Etched
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Traditional
  • Transitional
Light Distribution Up/Down
Mount location Wall
Mounting Type Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 4
Number of Lamps Total 4
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style Transitional
Type Vanity Light
UPC 785247166619
Warranty Length 1-year Limited Warranty

Dimensions

Depth 6.5 in
Dimensions 30 in x 6.5 in x 7.5 in
Gross Weight with Packaging 10 lb
Height 7.5 in
Height to Center 2.5 in
Length 30 in
Note Weight of fixture exceeds NEC limits No
Weight 10 lb
Width 6.5 in
Width Diameter Descriptor Depth

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
Industry Standard(s) CSA
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 36

Resource Links

Instruction Sheet Number 93036207

Resources and Downloads