PROGRESS LIGHTING
Image of P2708-20 Gather Collection Three-Light Antique Bronze Etched Glass Traditional Bath Vanity Light
Image of P2708-20 Gather Collection Three-Light Antique Bronze Etched Glass Traditional Bath Vanity Light
Image of P2708-20 Gather Collection Three-Light Antique Bronze Etched Glass Traditional Bath Vanity Light
Image of P2708-20 Gather Collection Three-Light Antique Bronze Etched Glass Traditional Bath Vanity Light
+4
Image of P2708-20 Gather Collection Three-Light Antique Bronze Etched Glass Traditional Bath Vanity Light

Gather Collection Three-Light Antique Bronze Etched Glass Traditional Bath Vanity Light

$115.83 USD
OR

Brand: Progress Lighting

Catalog ID: P2708-20

Collection name: Gather

Product details

General

Can be mounted up or down

Yes

Catalog Number

P2708-20

Category General

Bath & Vanity

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Light Distribution

Up/Down

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Great Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

Transitional

Type

Vanity Light

UPC

785247166602

Warranty Length

1-year Limited Warranty

Dimensions

Depth

6.5 in

Dimensions

24 in x 6.5 in x 7.5 in

Gross Weight with Packaging

8 lb

Height

7.5 in

Height to Center

2.5 in

Length

24 in

Note Weight of fixture exceeds NEC limits

No

Weight

8 lb

Width

6.5 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

Industry Standard(s)

CSA

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

42

Resources

Instruction Sheet Number

93036207