PROGRESS LIGHTING
PROG_P300379_009_hero_PRODIMAGE
PROG_P300379_009_hero_PRODIMAGE
PROG_P300378-009-088-Detail_3_PRODIMAGE
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
+7
PROG_P300378-009-064-Detail_1_PRODIMAGE

Gilmour Collection Three-Light Modern Farmhouse Brushed Nickel Clear Glass Bath Vanity Light

$170.72 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300379-009

Collection name:

Gilmour

Stoic squared elements are the prevailing theme of Gilmour. Clear glass shades deliver the ideal amount of illumination. The squared-off shade style perfectly complement the smooth metal arm and backplates to create a classic look with a modern sensibility.

  • Gilmour features stoic squared elements that create a substantial look ideal for bathrooms, powder rooms, and vanities
  • Its charming style fits perfectly in craftsman, modern farmhouse, and transitional interiors
  • A beautiful brushed nickel finish lends an aura of refinement to the square design of the light
  • This vanity light can be placed adjacent to vanity mirrors, along hallways, or on either side of a bed to fill the room with a soothing glow
  • A rectangular backplate and supports a substantial frame and glass shades
  • Versatile: it can be mounted up or down
  • Measures 20.12 in. length x 7 in. height, extends 5.5 in.
  • Uses 3 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately. Fully dimmable when used with dimmable bulbs
  • Includes installation instructions and mounting hardware
  • Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300379-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Under Review

Finish Name

Brushed Nickel

Finish Type

Plated

Fire Resistance

No

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Modern Farmhouse
  • Craftsman
  • Transitional

Light Distribution

Ambient

Mount location

Wall

Mounting for outlet box included

Swivel Mounting Strap

Mounting Type

Wall Horizontal

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

UPC

785247263059

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

20.12 in x 5.5 in x 7 in

Height

7 in

Height to Center

4.87 in

Length

20.12 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.25 lb

Width

5.5 in

Width Diameter Descriptor

Extends

Electrical Ratings

Input Voltage

120 VAC

Lamp Wattage

60 W

Voltage Rating

120 VAC

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 24

Yes

Logistics

Carton Quantity

1

Resources

Instruction Sheet Number

93147967

Resources and downloads