PROG_P300350_31M_hero_PRODIMAGE
PROG_P300350_31M_hero_PRODIMAGE
PROG_Hinton_Matte_Black_GeneralLit
PROG_P300350-31M_facing-up-or-down
+3
PROG_HINTON_COLLECTION_BLACK_WITH_SEEDED_GLASS_GeneralLit

Hinton Collection Three-Light Matte Black Clear Seeded Glass Farmhouse Bath Vanity Light

$195.47 USD

Brand:

Progress Lighting

Catalog ID:

P300350-31M

Collection name:

Hinton

Embrace stylish simplicity with the Hinton Collection. The sleek frame and backplate are coated in a classic matte black finish. Light sources glow from inside clear seeded glass shades that add an extra touch of visual texture.

  • Ideal for a bathroom
  • Perfect for farmhouse and transitional style settings
  • Classic matte black finish
  • Clear seeded glass
  • Mount the light fixture facing up or down
  • Uses 3 medium base base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • Measures 7-3/4-inch height by 24-1/2-inch length by 7-3/25-inch width (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service

Product details

General

Can be mounted up or down
Yes
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
No
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Transitional
Light Distribution
Ambient
Mount location
Wall
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Wall
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247250745
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
24.5 in x 7.12 in x 7.75 in
Height
7.75 in
Height to Center
5.12 in
Length
24.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.75 lb
Width
7.12 in
Width Diameter Descriptor
Extends

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93139383