PROGRESS LIGHTING
PROG_P2020_15_PRODIMAGE
PROG_P2020_15_PRODIMAGE
PROG_P2020-15_detail-montage
PROG_P2020-15_facing-up-or-down
+3
PROG_Sizing_guideline_Bath_Single_3light_info

Inspire Collection Three-Light Polished Chrome Etched Glass Traditional Bath Vanity Light

$129.47 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2020-15

Collection name:

Inspire

Harkening back to a simpler time, the Inspire Collection freshens traditional forms with flowing lines. Chrome oval metal arms gracefully breeze over and support etched glass shades. Uniquely designed three-light fixture can create different looks as its versatility allows it to be mounted up or down.

  • Ideal for a bathroom or great room
  • Perfect for traditional and transitional style settings
  • Crisp polished chrome finish
  • Elegant etched glass shades
  • Mount the light fixture facing up or down
  • Use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 22.375-inch width by 8.1875-inch height by 6.875-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Trinity and Drum Shade collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P2020-15

Category General

Bath & Vanity

Coating

plated

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Traditional
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Great Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

Transitional

Type

Vanity Light

UPC

785247173914

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

22.375 in x 6.875 in x 8.1875 in

Gross Weight with Packaging

7 lb

Height

8.1875 in

Height to Center

5.5 in

Length

22.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

7 lb

Width

6.875 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

36

Resources

Instruction Sheet Number

93037845

Resources and downloads