Can be mounted up or down
Yes
Catalog Number
P300081-020
Category General
Bath & Vanity
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Clear
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Mount location
Wall
Mounting for outlet box included
swivel strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Bathroom
Service Life
On Website=Yes
Socket Base Type - Main
E26
Type
Vanity Light
UPC
785247216833
Warranty Length
1-year Limited Warranty
Depth
8.5 in
Dimensions
16.25 in x 8.5 in x 11.25 in
Height
11.25 in
Height to Center
7.5 in
Length
16.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.71 lb
Width
8.5 in
Width Diameter Descriptor
Depth
Lamp Wattage
75 W
Voltage Rating
120 V
Wire Length
6 in
Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
1
Pallet Quantity
32
Instruction Sheet Number
93083253