Can be mounted up or down
Yes
Catalog Number
P2118-15
Category General
Bath & Vanity
Coating
plated
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
White Prismatic
Indoor/Outdoor
Indoor
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Service Life
On Website=Yes
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
ceramic
Style
Traditional/Casual
Type
Vanity Light
UPC
785247188376
Warranty Length
1-year Limited Warranty
Dimensions
33.625 in x 6.625 in x 7.625 in
Gross Weight with Packaging
12.56 lb
Height
7.625 in
Height to Center
3.875 in
Length
33.625 in
Note Weight of fixture exceeds NEC limits
No
Weight
8.65 lb
Width
6.625 in
Width Diameter Descriptor
Depth
Lamp Wattage
100 W
Voltage Rating
120 V
Wire Length
6 in
Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
Carton Quantity
1 EA
Pallet Quantity
25
Instruction Sheet Number
93057909