PROGRESS LIGHTING
Image of P2116-15 Lucky Collection Two-Light Polished Chrome Frosted Prismatic Glass Coastal Bath Vanity Light
Image of P2116-15 Lucky Collection Two-Light Polished Chrome Frosted Prismatic Glass Coastal Bath Vanity Light
Image of P2116-15 Lucky Collection Two-Light Polished Chrome Frosted Prismatic Glass Coastal Bath Vanity Light
Image of P2116-15 Lucky Collection Two-Light Polished Chrome Frosted Prismatic Glass Coastal Bath Vanity Light
+2
Image of P2116-15 Lucky Collection Two-Light Polished Chrome Frosted Prismatic Glass Coastal Bath Vanity Light
Discontinued

Lucky Collection Two-Light Polished Chrome Frosted Prismatic Glass Coastal Bath Vanity Light

$143.66 USD
OR

Brand: Progress Lighting

Catalog ID: P2116-15

Collection name: Lucky

Product details

General

Can be mounted up or down

Yes

Catalog Number

P2116-15

Category General

Bath & Vanity

Coating

plated

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Frosted Prismatic

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse

Mount location

Wall

Mounting for outlet box included

plate

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

porcelain

Style

Traditional/Casual

Type

Vanity Light

UPC

785247188352

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14.25 in x 6.625 in x 7.625 in

Gross Weight with Packaging

6.67 lb

Height

7.625 in

Height to Center

3.875 in

Length

14.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

4.73 lb

Width

6.625 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

50

Resources

Instruction Sheet Number

93057909