text.skipToContent text.skipToNavigation

Mast Collection Three-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Mast

Catalog ID: P300217-020

Add a clean, modern design expression to create a spa-like atmosphere in bath and vanity settings with the Mast three-light bath. A faux wood backplate and clean, simple bar, both accented by an Antique Bronze finish, present a trio of dual clear and etched glass shades that create a soothing, votive candleholder appearance in any coastal and modern farmhouse setting.

  • Perfect for mounting on the wall in bath and vanity settings to create a relaxing, spa-like vibe
  • Three-light wall vanity fixture blends the warmth of a faux wood backplate with a clean, modern pediment supporting a double-glass shade
  • A combination of clear and etched glass shades recreates the appearance of a votive candleholder to enhance the calming influence of this distinctive style
  • The incorporation of faux wood accents offers a natural and organic feel ideal for coastal and modern farmhouse interiors
  • Finished in Antique Bronze with faux wood accents
  • Can be mounted facing up or facing down
  • Measures 24 in width X 7-3/4 in height, extends 6-1/4 in, H/CTR 5-1/4 in
  • Uses three 100-watt max medium base bulbs, or the Led equivalent, that are sold separately
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$220.77 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Glass Clear
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Modern
  • Modern Mountain
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
Style
  • Coastal
  • Modern Farmhouse
UPC 785247232598
Warranty Length 1-year Limited Warranty

Dimensions

Depth 6.25 in
Height 7.75 in
Height to Center 5.25 in
Weight 6.01 lb
Width 24 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads