PROG_P300216_009_hero_PRODIMAGE
PROG_P300216_009_hero_PRODIMAGE
PROG_P300216_009_arm_PRODIMAGE
PROG_Mast_Brushed_Nickel_GeneralLit
+5
PROG_P300216_009_backplate2_PRODIMAGE

Mast Collection Two-Light Brushed Nickel Clear Glass Coastal Bath Vanity Light

$179.19 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300216-009

Collection name:

Mast

Bring a fresh, organic feel to bath and vanity settings with the Mast two-light bath. A combination of clear and etched glass shades creates the appearance of twin votive candleholders. Faux wood accents finished in a subtly reflective Brushed Nickel complete the style’s nature-inspired look sure to bring a calming influence to bath and vanity settings in industrial and farmhouse interiors.

  • Ideal for a bathroom and powder room.
  • Perfect for coastal, farmhouse, modern, and modern mountain style settings
  • Beautiful brushed nickel finish with a faux-finish wooden backplate
  • Crisp clear glass surrounds etched glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent) compatible with dimmable bulbs
  • Measures 13.875-inch width by 7.625-inch height by 6.25-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Alexa, Chadwick, and Hemsworth collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Modern
  • Modern Mountain
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Porcelain
Style
  • Coastal
  • Modern Farmhouse
Type
Vanity Light
UPC
785247232567
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
13.875 in x 6.25 in x 7.625 in
Height
7.625 in
Height to Center
5.25 in
Length
13.875 in
Weight
4.2 lb
Width
6.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
50

Resources

Instruction Sheet Number
93101694