Can be mounted up or down
Yes
Catalog Number
P300223-009-30
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dimming Protocol
Dusk to Dawn
No
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
White
Indoor/Outdoor
Indoor
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Integrated LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
Modern
LM-79 Lumens
1675 lm
LM-79 Lumens per Watt
76 Lum/Watt
Mount location
Wall
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
30°C
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Service Life
On Website=Yes
Socket Base Type - Main
Integrated
Socket Type
integrated
Socket type material
LED
Starting Temperature - Minimum
-30 °C
Style
Modern
Sub Brand
Progress LED
Type
Bath Bar
UPC
785247226450
Warranty Length
5-year Limited Warranty
Dimensions
24 in x 4 in x 4.75 in
Height
4.75 in
Height to Center
2.375 in
Length
24 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.69 lb
Width
4 in
Width Diameter Descriptor
Depth
Frequency Rating
50/60 Hz
Lamp Wattage
22 W
Lumens Per Watt
76 Lum/Watt
Voltage Rating
120 V
Wire Length
6 in
Americans with Disabilities Act
Yes
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000
Carton Quantity
1
Pallet Quantity
100
Instruction Sheet Number
93098169