PROGRESS LIGHTING
PROG_P300229_009_herolit_PRODIMAGE
PROG_P300229_009_herolit_PRODIMAGE
PROG_P300229_009_detail3_PRODIMAGE
PROG_PL_1595_10.28.20_JAN_2021_Part2_Rushton_BN_GeneralLit
+6
PROG_P300229-009_facing-up-or-down

Rushton Collection Four-Light Brushed Nickel Clear Glass Farmhouse Bath Vanity Light

$317.02 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300229-009

Collection name:

Rushton

Feel the pains of design indecisiveness no more with the time-honored style of the Rushton four-light bath. An elegant quartet of exposed bulbs glow from within clear glass shades as they hang from antique-style sockets. Black tube arms stretch over mechanical pulley wheels to join the bulbs to the Brushed Nickel, rectangular backplate for a cohesive, history-inspired design ideal as a bath vanity or wall sconce in industrial and farmhouse settings.

  • Ideal for a bathroom
  • Perfect for farmhouse and urban industrial style settings
  • Beautiful brushed nickel finish with black accents
  • Crisp clear glass shades
  • Mount the light fixture facing up or down
  • Use 4 medium base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 32-inch width by 9.5-inch height by 6-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300229-009

Category General

Bath & Vanity

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Clear

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Urban Industrial

Mount location

Wall

Mounting for outlet box included

plate

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Porcelain

Style

  • Farmhouse
  • Industrial

Type

Vanity Light

UPC

785247232932

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

32 in x 6 in x 9.5 in

Height

9.5 in

Height to Center

7 in

Length

32 in

Weight

9.06 lb

Width

6 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

25

Resources

Instruction Sheet Number

93101935