A clean, classic duo of clear, blown glass shades encapsulate exposed bulbs affixed to round, Polished Chrome bases. A smooth, sleek bar supports the light fixtures and anchors them to a shiny, circular backplate. This set of classic twins are perfect for illuminating a hallway, bathroom or dressing table mirror, or wherever essential task light is needed in coastal, modern farmhouse and modern interior settings.
- Ideal for a bathroom and powder room.
- Perfect for coastal, farmhouse, modern, and urban industrial style settings
- Crisp polished chrome finish
- Crisp clear glass shades
- Mount the light fixture facing up or down
- Use 2 medium base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
- compatible with dimmable bulbs
- Measures 13.5-inch width by 9.125-inch height by 5.375-inch (extends from wall)
- Certifications: cULus Damp Location Listed
- Pairs with a variety of lighting fixtures by Progress Lighting
- Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.