PROGRESS LIGHTING
Image of P2060-15 Status Collection One-Light Polished Chrome Off-White textured Fabric Shade Coastal Bath Vanity Light
Image of P2060-15 Status Collection One-Light Polished Chrome Off-White textured Fabric Shade Coastal Bath Vanity Light
Image of P2060-15 Status Collection One-Light Polished Chrome Off-White textured Fabric Shade Coastal Bath Vanity Light
Image of P2060-15 Status Collection One-Light Polished Chrome Off-White textured Fabric Shade Coastal Bath Vanity Light
+3
Image of P2060-15 Status Collection One-Light Polished Chrome Off-White textured Fabric Shade Coastal Bath Vanity Light

Status Collection One-Light Polished Chrome Off-White textured Fabric Shade Coastal Bath Vanity Light

$147.29 USD
OR

Brand: Progress Lighting

Catalog ID: P2060-15

Collection name: Status

Product details

General

Can be mounted up or down

No

Catalog Number

P2060-15

Category General

Bath & Vanity

Coating

plated

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Off-White textured

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Luxe
  • Modern
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bathroom
  • Hall & Foyer

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

ceramic

Style

  • Luxury
  • Transitional
  • Coastal
  • Modern

Type

Bath Sconce

UPC

785247183852

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

6 in x 7.375 in x 15.5 in

Gross Weight with Packaging

3.85 lb

Height

15.5 in

Height to Center

8.75 in

Length

6 in

Note Weight of fixture exceeds NEC limits

No

Weight

3.85 lb

Width

7.375 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

78

Resources

Instruction Sheet Number

93052528