PROGRESS LIGHTING
Image of P2775-15 Status Collection Two-Light Polished Chrome Etched Linen Glass Coastal Bath Vanity Light
Image of P2775-15 Status Collection Two-Light Polished Chrome Etched Linen Glass Coastal Bath Vanity Light
Image of P2775-15 Status Collection Two-Light Polished Chrome Etched Linen Glass Coastal Bath Vanity Light
Image of P2775-15 Status Collection Two-Light Polished Chrome Etched Linen Glass Coastal Bath Vanity Light
+1
Image of P2775-15 Status Collection Two-Light Polished Chrome Etched Linen Glass Coastal Bath Vanity Light

Status Collection Two-Light Polished Chrome Etched Linen Glass Coastal Bath Vanity Light

$171.93 USD
OR

Brand: Progress Lighting

Catalog ID: P2775-15

Collection name: Status

Product details

General

Can be mounted up or down

Yes

Catalog Number

P2775-15

Category General

Bath & Vanity

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Etched Linen

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Luxe
  • Modern
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Luxury
  • Transitional
  • Coastal
  • Modern

Type

Vanity Light

UPC

785247212439

Warranty Length

1-year Limited Warranty

Dimensions

Depth

5.75 in

Dimensions

13.875 in x 5.75 in x 10.125 in

Height

10.125 in

Height to Center

6.75 in

Length

13.875 in

Note Weight of fixture exceeds NEC limits

No

Weight

5.72 lb

Width

5.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

50

Resources

Instruction Sheet Number

93077860

Resources and downloads