PROGRESS LIGHTING
PROG_P300057_020_PRODIMAGE
PROG_P300057_020_PRODIMAGE
PROG_P300057_020alt_PRODIMAGE
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
Discontinued
Clearance

Topsail Collection One-Light Antique Bronze Etched Parchment Glass Coastal Bath Vanity Light

$23.40 USD
$81.07 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300057-020

Collection name:

Topsail

Topsail features a graceful curving frame paired with elegant parchment-finish glass shades to create a clean, modern form. Classic metal fittings enhance the crisp appearance of warm Antique Bronze finish. This one-light bath & vanity provides the perfect complement to coastal-inspired or casual decor.

  • Ideal for a bathroom, hallway, or foyer
  • Perfect for coastal and transitional style settings
  • Handsome antique bronze finish
  • Elegant etched parchment glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 5.25-inch width by 7-inch height by 7.25-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Bay Court, Archie, and Medal collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P300057-020

Category General

Bath & Vanity

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Etched Parchment

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Transitional

Mount location

Wall

Mounting for outlet box included

strap

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Coastal
  • Transitional

Type

Bath Sconce

UPC

785247213948

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

5.25 in x 7.25 in x 7 in

Height

7 in

Height to Center

3.125 in

Length

5.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

3 lb

Width

7.25 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

140

Resources

Instruction Sheet Number

93077984