PROGRESS LIGHTING
PROG_P2884_77_PRODIMAGE
PROG_P2884_77_PRODIMAGE
PROG_P2884_77alt_PRODIMAGE
PROG_P4417_77_glass_PRODIMAGE
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
Discontinued
Clearance

Torino Collection Four-Light Bath & Vanity

$89.70 USD
$282.48 USD

Brand:

Progress Lighting

Catalog ID:

P2884-77

Collection name:

Torino

Four-light bath bracket from The Torino collection is casual with a certain modern flair. An elegantly formed metal frame is completed with a rich, bronze finish and Tea Stained Etched glass. The styling is versatile and a timeless complement to any space. The complete collection includes fixtures for every room in your home.

  • Forged Bronze metal frame.
  • Tea Stained Etched glass shades.
  • Square arm shade support with scroll accents.
  • Complete collection includes fixtures for every room.

Product details

General

Can be mounted up or down

Yes

Catalog Number

P2884-77

Category General

Bath & Vanity

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Forged Bronze

Finish Type

Painted

Fixture Type

Bath & Vanity

Glass

Tea-Stained

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

Transitional

Mount location

Wall

Mounting for outlet box included

strap

Mounting Type

Wall

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bathroom
  • Great Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

Transitional

Type

Vanity Light

UPC

785247149322

Warranty Length

1-year Limited Warranty

Dimensions

Depth

9 in

Dimensions

34 in x 9 in x 7.625 in

Gross Weight with Packaging

11.5 lb

Height

7.625 in

Height to Center

3.375 in

Length

34 in

Note Weight of fixture exceeds NEC limits

No

Weight

11.5 lb

Width

9 in

Width Diameter Descriptor

Depth

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

Contact Manufacturer

Certified Listed

UL-CUL

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1 EA

Pallet Quantity

24

Resources

Instruction Sheet Number

93013019

Resources and downloads