PROGRESS LIGHTING
PROG_P300272_009_hero_PRODIMAGE
PROG_P300272_009_hero_PRODIMAGE
play
Winslett
PROG_Winslett_Brushed_Nickel_GeneralLit
+1
PROG_P300272_009_facing-up-or-down

Winslett Collection One-Light Brushed Nickel Clear Seeded Glass Coastal Bath Vanity Light

$117.48 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300272-009

Collection name:

Winslett

Immerse yourself in a home atmosphere primed for relaxation and inspired thinking with the beautiful craftsmanship of this one-light bath from the Winslett Collection. Savor this fresh take on a classic light choice as your gaze traces graceful arms and clean crisp lines coated in a beautiful brushed nickel finish. A lightly seeded glass shade rests in a shiny pedestal light base that adds an unexpected, but welcomed dash of modern personality to this clean, traditional design.

  • Ideal for a bathroom, dining, hallway, or foyer
  • Perfect for coastal, farmhouse, rustic, and transitional style settings
  • Beautiful brushed nickel finish
  • Rustic clear seeded glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 4.75-inch width by 9.5-inch height by 6.75-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Passage and Greyson collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Adjustable

No

Can be mounted up or down

Yes

Catalog Number

P300272-009

Category General

Bath & Vanity

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Bath & Vanity

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Rustic
  • Transitional

Light Distribution

Up/Down

Light Source

Incandescent - Medium Base

Mount location

Wall

Mounting for outlet box included

Round Mounting Plate

New Products

No

Number of Lamps

1

Number of Lamps Total

1

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

Bathroom

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Porcelain

Type

Bath Sconce

UPC

785247241149

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

4.75 in x 6.75 in x 9.5 in

Height

9.5 in

Height to Center

4.75 in

Length

4.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

2.43 lb

Width

6.75 in

Width Diameter Descriptor

Depth

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

60 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

110

Resources

Instruction Sheet Number

93103880

Resources and downloads