PROGRESS LIGHTING
PROG_P2599_09cherry_PRODIMAGE
PROG_P2599_09cherry_PRODIMAGE
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+24
PROG_Choosing-the-perfect-fan_detailshot

AirPro Collection 52" Five-Blade Ceiling fan with White Etched Light Kit

$231.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2599-09

Collection name:

Builder Fan

A 52 in two-light, five-blade fan with reversible blades and a beautifully crafted white etched glass bowl. Powerful AirPro motor features 3-speed control that can also be reversed to provide year-round comfort. Two medium-based LED lamps are included (non dimmable), offering energy efficiency and cost savings benefits for the home, while a dual mount canopy accommodates flat or sloped ceilings. Brushed Nickel finish.

  • 52” ceiling fan with light kit features five reversible blades
  • Reversible Cherry/Natural Cherry blades
  • Ceiling fan with timeless Brushed Nickel finish
  • Features a dual mount system and a three-speed pull chain fan switch, as well as an on/off pull chain switch to operate the light
  • White etched glass bowl with two medium-based LED lamps are included (included lamps are not dimmable)
  • Pull chain is chrome with a maple fob
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • Ceiling fan adds form and function – by providing increased air circulation in rooms
  • Features Traditional design styling
  • Powerful and reversible 3-speed motor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • Dual ceiling mounting on downrod, or close to ceiling
  • A 1”x 4-1/4” downrod is included. Longer accessory downrods can be ordered separately
  • UL dry location listed
  • 30 Year Warranty

Product details

General

Can be mounted up or down

No

Catalog Number

P2599-09

Color

Nickel

Color Generic

Grey

Color Rendering Index (CRI)

80 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Fan - Blade finish

  • Cherry
  • Natural Cherry

Fan - Dual mount

Yes

Fan - Fob finsh

Maple

Fan - Motor speed

3 Speed, Manual Reverse

Fan - Pull Chain finish

Chrome

Fan blades finish descriptor

Reversible

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Ceiling Fan

Glass

White Etched

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

A19

Lamp Type

A Lamp

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling

Mounting for outlet box included

bracket

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Ceramic

Style

New Traditional

Switch Type

Pullchain

Type

Standard

UPC

785247230846

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

52 in x 52 in x 19.125 in

Fan - Recommended room size

400 ft²

Height

19.125 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

19.18 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

8.5 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

ULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

82

EPACTenergy consumption watts

40

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

TM-21

15000

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93100536

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS