PROGRESS LIGHTING
PROG_P2525_30_PRODIMAGE
PROG_P2525_30_PRODIMAGE
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
PROG_P2525_30_w_P2601_30_PRODIMAGE
+3
PROG_Airflow-Direction_detailshot

AirPro Collection 52" Five-Blade Hugger Ceiling Fan

$168.74 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2525-30

Collection name:

AirPro Hugger

52" indoor hugger fan includes 5 White blades, White finish, and 11 degree pitch. Hugger style housing permits fan installation on lower ceilings. Powerful AirPro motor features 3-speed control that can also be reversed to provide year-round comfort. Includes 15-year warranty fan and compatible is with universal light kits. Select from one of our stylish lighting options to fully coordinate your decor. Can be used to comply with California Title 20.

  • 52" AirPro Collection Hugger ceiling fan features five reversible blades
  • Reversible White/White blades
  • AirPro Collection Hugger ceiling fan with White finish
  • Hugger style housing permits fan installation on lower ceilings
  • Pull chain is chrome finish with white fob
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • AirPro Collection Hugger ceiling fan adds form and function - by providing increased air circulation in rooms
  • Features Transitional design styling
  • Powerful and reversible 3-speed motor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • Compatible with universal light kits
  • UL dry location listed
  • Ceiling flush mount
  • Hugger fan cannot be operated with a remote control. Use P2613-30, P2619- 30 or P2630-30 for speed/light control
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 4035 cfm, Energy consumption- 62 watts (excluding lights), Airflow efficiency- 75 cfm/watt
  • 15 year limited warranty.

Product details

General

Can be mounted up or down

No

Catalog Number

P2525-30

Category General

Fans

Color

White

Color Generic

White

Construction Material - Main

Steel

Construction Material -Secondary

Aluminum

Construction Material -Secondary part

Blade Arms

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

White

Fan - Blade Pitch

11 °

Fan - Dual mount

No

Fan - Fob finsh

White

Fan - Motor speed

3 Speed, Manual Reverse

Fan - Pull Chain finish

Chrome

Fan blades finish descriptor

Non Reversible

Finish Name

White

Finish Type

Painted

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Indoor

Lifestyle

  • Traditional
  • Transitional

Mount location

Ceiling Flush

Mounting for outlet box included

hardware

Mounting Type

Ceiling Flush

New Products

No

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Style

Transitional

Switch Type

Pullchain

Type

Flush-Mount

UPC

785247147700

Warranty Length

15 Year Limited warranty

Dimensions

Dimensions

52 in x 52 in x 8.125 in

Fan - Recommended room size

400 ft²

Gross Weight with Packaging

17 lb

Height

8.125 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

17 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Voltage Rating

120 V

Conductor Related

Wire Length

12 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

EPACTairflow efficiency cfmwatt

75

EPACTenergy consumption watts

62

Industry Standard(s)

UL listed.

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

36

Resources

Instruction Sheet Number

P2525

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Fan Blade Finish Image(s)