text.skipToContent text.skipToNavigation

AirPro Collection 52" Three-Light Five-Blade Ceiling Fan

by Progress Lighting 

Collection Name: AirPro

Catalog ID: P2522-09

52" three-light, five-blade fan with reversible Cherry/Natural Cherry blades, Brushed Nickel finish, and a beautifully crafted Alabaster glass bowl. Powerful AirPro motor features 3-speed, triple-capacitor control that can also be reversed to provide year-round comfort. Standard canopy is designed for sloped ceilings with 12:12 pitch and a 3/4"x 4-1/4" downrod is included. This fan comes with a 30 year limited warranty. Can be used to comply with California Title 20.

52 In Builder 3-Lt. 5-Blade Brushed Nickel Ceiling Fan Alabaster glass bowl.
  • 52" AirPro Collection ceiling fan with light kit features five reversible blades
  • Reversible Cherry/Natural Cherry blades
  • AirPro Collection ceiling fan with Brushed Nickel finish
  • Pull chain is chrome with cherry fob
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • AirPro Collection ceiling fan adds form and function - by providing increased air circulation in rooms
  • Features Transitional design styling
  • Powerful and reversible 3-speed motor with triple-capacitor control
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • Light kit features alabaster glass bowl
  • Utilizes (3) 40-watt candelabra based lamps, included
  • UL/CUL dry location listed
  • Dual ceiling mounting on downrod, or close to ceiling (15-7/16")
  • A 3/4" x 4-1/2" downrod is included. Longer accessory downrods can be ordered separately
  • Standard canopy designed for sloped ceilings up to 45 degrees (12:12 ceiling pitch)
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 4406 cfm, Energy consumption- 67watts (excluding lights), Airflow efficiency- 66 cfm/watt
  • 30 year limited warranty.

$220.66

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Fans
Coating plated
Color Gray
Color Generic grey
Construction Material - Main Steel
Construction Material -Secondary aluminum or zinc
Construction Material -Secondary part blade arms
Convertible fixture includes both mounts No
Fan - Blade Pitch 11 °
Fan - Blade finish
  • Cherry
  • Natural Cherry
Fan - Dual mount Yes
Fan - Fob finsh Maple
Fan - Pull Chain finish Chrome
Fan blades finish descriptor reversible
Fan motor speed Three speed triple capacitor speed control, manual reverse control
Finish Name Brushed Nickel
Finish Type plated
Glass Alabaster
Lamp Included Yes
Lamp Type Candelabra Base
Lamp Type Actual Candelabra
Lamp Type Basic incandescent
Lifestyle Transitional
Mount location ceiling downrod
Mounting Type Dual ceiling mounting on downrod, or close to ceiling
Mounting for outlet box included hardware
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Post top fits standard No
Prewired Yes
Quick Install canopy No
Quick Link connector No
Remote included No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style Transitional
UPC 785247143016
Warranty Length 15 Year Limited warranty

Dimensions

Gross Weight with Packaging 22.5 lb
Height 19.125 in
Height Alt 15.4375 in
Note Weight of fixture exceeds NEC limits No
Weight 22.5 lb
Width 52 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 40 W
Voltage Rating 120 V

Conductor Related

Wire Length 80 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 66
EPACTenergy consumption watts 67
Energy Efficient No
EnergyStar No
Industry Standard(s) cUL Listed
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Videos

HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Installation/Instruction Manual (IOM)