PROG_P2611_20WB_PRODIMAGE
PROG_P2611_20WB_PRODIMAGE
PROG_P2502_20 w P2611_20_PRODIMAGE
PROG_CF_Light_Kit_Bulb_2_PRODIMAGE
+1
PROG_P2521_77_fob_PRODIMAGE

AirPro Collection Two-Light Ceiling Fan Light

$101.75 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2611-20WB

Collection name:

AirPro

Brighten up the room by equipping your fan with a two-light indoor/outdoor Low Profile fan kit. Universal styling lets you easily transition into this brand new look. Quick connect wiring is available to make the installation simple and easy. Includes two 3000K, 800 lumen each (source), Title 24 certified LED bulbs. Antique Bronze Finish.

  • White shallow opal glass closure
  • Antique Bronze finish.
  • Two-light indoor/outdoor low profile ceiling fan light kit
  • For use with Progress Lighting P2500, P2501 and P2502 ceiling fans
  • Wet location listed so it can be used indoor or outdoor
  • Universal style for use with any indoor/outdoor fans that accept an accessory light
  • Includes two 3000K, 800 lumen each (source), Title 24 certified LED bulbs
  • Energy Star Qualified
  • Meets California T24 JA8-2016.

Product details

General

Can be mounted up or down
No
Category General
Fans
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
ELV/Reverse Phase
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Fan - Fob finsh
Walnut
Fan - Pull Chain finish
Antique Brass
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Ceiling Fan Light Kit
Glass
Opal
Lamp Included
Yes
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Solid State
Lifestyle
Transitional
Mount location
universal -use with any indoor fan with 1/8" IPS light kit adapter
Mounting for outlet box included
No
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Operating Temperature Celcius Max
40 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
No
Room Type
  • Porch
  • Patio
  • Great Room
  • Bedroom
  • Living Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Ceramic
Starting Temperature - Minimum
-10 °C
Style
Transitional
Type
Bowl
UPC
785247221943
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
10.5 in x 10.5 in x 3.8125 in
Height
3.8125 in
Length
10.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.42 lb
Width
10.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
9 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
Title 24
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
25000

Logistics

Carton Quantity
8
Pallet Quantity
48

Resources

Instruction Sheet Number
022225