PROG_P2636_20WB_PRODIMAGE
PROG_P2636_20WB_PRODIMAGE
PROG_P2526_20_w_P2636_20alt_PRODIMAGE
PROG_P2533_20_w_P2636_20_PRODIMAGE
+2
PROG_CF_Light_Kit_Bulb_2_PRODIMAGE

AirPro Collection Two-Light Indoor/Outdoor Ceiling Fan Light

$157.85 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2636-20WB

Collection name:

AirPro

Two-light Indoor/Outdoor fan light kit with universal style. Classic old world styling, the Ashmore Collection features a seeded water glass diffuser to reduce glare and to minimize cleaning requirements. Antique Bronze finish corresponds with an Antique Brass pull chain and walnut fob. Quick connect wiring available with fans that accept an accessory light. Includes two 3000K, 800 lumen each (source), Title 24 certified LED bulbs.

  • Frosted seeded glass bowl to reduce glare.
  • Antique Bronze finish.
  • Universal styling good with any indoor/outdoor progress fan that accept an accessory light.
  • Antique Brass pull chain w/ walnut fob.
  • Quick-connect wiring to any progress fan that accept an accessory light.
  • Includes two 3000K, 800 lumen each (source), Title 24 certified LED bulbs
  • Energy Star Qualified
  • Meets California T24 JA8-2016.

Product details

General

Can be mounted up or down
No
Category General
Fans
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
ELV/Reverse Phase
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Fan - Fob finsh
Walnut
Fan - Pull Chain finish
Antique Brass
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Ceiling Fan Light Kit
Glass
Frosted Seeded
Lamp Included
Yes
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Solid State
Lifestyle
  • New Traditional
  • Rustic
  • Traditional
Mount location
universal -use with any indoor fan with 1/8" IPS light kit adapter
Mounting for outlet box included
No
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Operating Temperature Celcius Max
40 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
No
Room Type
  • Porch
  • Patio
  • Great Room
  • Bedroom
  • Living Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Ceramic
Starting Temperature - Minimum
-10 °C
Style
  • New Traditional
  • Rustic
Type
Bowl
UPC
785247221516
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
11 in x 11 in x 8.25 in
Height
8.25 in
Length
11 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.18 lb
Width
11 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
9 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
Yes
Industry Standard(s)
Title 24
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
25000

Logistics

Carton Quantity
1
Pallet Quantity
45

Resources

Instruction Sheet Number
93011515

Resources and downloads