PROG_P250084_030_heroAntique-Wood_PRODIMAGE
PROG_P250084_030_heroAntique-Wood_PRODIMAGE
play
play
+9
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

AirPro 52 in. White 5-Blade ENERGY STAR Rated AC Motor Transitional Ceiling Fan

$176.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250084-030

Collection name:

AirPro E-Star Fan

The AirPro 52” 5-blade ceiling fan refreshes interiors with a sleek, modern form coated in a smooth crisp white finish. Five clean-lined fan blades extend outward from a streamlined motor housing that contains a powerful AC motor. Its versatile yet timeless design makes it ideal for a wide range of interior décor styles. The fan has an AC motor and is ENERGY STAR ® rated for maximum efficiency. An accessory universal light kit, wall or remote control can be added (sold separately). The fan can be installed on a flat or sloped ceiling. The blade arms have Captive Screws allowing for easier installation.

  • The AirPro ceiling fan refreshes interiors with a sleek, modern form and a versatile yet timeless design that makes it ideal for a wide range of interior décor styles
  • Ideal for transitional room settings and sized perfectly for living rooms, bedrooms, family rooms and dens
  • 5 sleek reversible fan blades finished in smooth white or antique wood extend from a clean, modern housing
  • Measures 52 in x 52 in x 12.5 in
  •  Light kit adaptable with universal light kit.
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance
  • Installation is quick and easy with our Captive Screws system that holds the screws in the fan blade arms
  • Flexible mounting options for standard or sloped ceilings
  • Certifications: ENERGY STAR®, Title 24 JA8 rated, UL and Dry Location listed
  • and has an AC motor for increased efficiency
  • Can accept an accessory wall and remote control (sold separately). Includes chrome pull chain.

Product details

General

Can be mounted up or down
No
Color
White
Color Generic
White
Construction Material - Main
Steel
EU RoHS Indicator
Under Review
Fan - Blade finish
  • White
  • Antique Wood
Fan - Blade Pitch
11.5 °
Fan - Fob finsh
White
Fan - Motor speed
3 Speed, Manual Reverse
Fan - Pull Chain finish
Chrome
Fan blades finish descriptor
Reversible
Finish Name
White
Finish Type
Painted
Fixture Type
Ceiling Fan
Lamp Included
Yes
Lifestyle
Transitional
Mount location
ceiling downrod
Mounting for outlet box included
Hdwr. Included
Mounting Type
  • Flat Ceiling
  • Sloped Ceiling
New Products
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Living Room
  • Bedroom
  • Family Room
Switch Type
Pullchain
UPC
785247264483
Warranty Length
30-year Limited Warranty

Dimensions

Dimensions
52 in x 52 in x 12.5 in
Height
12.5 in
Length
52 in
Note Weight of fixture exceeds NEC limits
No
Weight
16.32 lb
Width
52 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz

Conductor Related

Wire Length
80 in

Certifications And Compliance

Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
ENERGY STAR Certified
Yes
EPACTairflow efficiency cfmwatt
112 CFM/WATT
EPACTenergy consumption watts
29 W
Industry Standard(s)
FCC Title 47, Part 15, Class B
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93157639

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS