PROGRESS LIGHTING
PROG_P2552_80toasted-oak_PRODIMAGE
PROG_P2552_80toasted-oak_PRODIMAGE
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+8
PROG_Choosing-the-perfect-fan_detailshot

Billows Collection 52" 5 -Blade Ceiling Fan

$339.46 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2552-80

Collection name:

Billows

The 52 inch Billows ceiling fan features an LED light kit with white opal glass shade and five reversible blades medium cherry and toasted oak. With a sophisticated and traditional design, the Billows offers both form and function with two energy efficient 9W MaxLite LED lamps, featuring a 3000K color temperature.

  • 52" Billows collection ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefits
  • Five reversible Medium Cherry/Toasted Oak blades
  • Billows collection ceiling fan with Forged Black finish
  • Pull chain is Antique Brass with a walnut fob
  • The light kit contains a white opal glass shade and is comprised of 2-9W dimmable 3000K LED lamps, offering 800 lumens/each (source), 90+ CRI
  • Indoor ceiling fan ideal for use in living rooms, bedrooms and bonus rooms
  • Billows ceiling fan adds form and function - by providing increased air circulation in rooms
  • Features Traditional design styling
  • Powerful and reversible 3-speed motor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • UL dry location listed
  • A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately
  • Can be used to comply with California Title 20.
  • Can be used to comply with 2016 Title 24 JA8
  • High Speed Energy Information: Airflow- 4682 cfm, Energy consumption- 59 watts (excluding lights), Airflow efficiency- 79 cfm/watt
  • Limited lifetime warranty.

Product details

General

Can be mounted up or down

No

Catalog Number

P2552-80

Category General

Fans

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

90+ CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

  • Medium Cherry
  • Toasted Oak

Fan - Blade Pitch

13.5 °

Fan - Dual mount

No

Fan - Fob finsh

Walnut

Fan - Motor speed

3 Speed Remote Control, Manual Reverse

Fan - Pull Chain finish

Antique Bronze

Fan blades finish descriptor

Reversible

Finish Name

Forged Black

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

Frosted

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

E26

Lamp Type Basic

Solid State

Lifestyle

  • New Traditional
  • Traditional
  • Transitional

Mount location

Ceiling

Mounting for outlet box included

bracket

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Operating Temperature Celcius Max

30 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Socket Base Type - Main

E26

Socket Type

socket

Starting Temperature - Minimum

-30 °C

Style

New Traditional

Sub Brand

Progress LED

Switch Type

Pullchain

Type

Standard

UPC

785247214785

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

52 in x 52 in x 17.5 in

Fan - Recommended room size

400 ft²

Height

17.5 in

Length

52 in

Note Weight of fixture exceeds NEC limits

No

Weight

20.2 lb

Width

52 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

9 W

Voltage Rating

120 V

Conductor Related

Wire Length

54 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

79

EPACTenergy consumption watts

59

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

TM-21

25000

Logistics

Carton Quantity

1

Pallet Quantity

30

Resources

Instruction Sheet Number

93082650

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Fan Blade Finish Image(s)