PROGRESS LIGHTING
PROG_P2560_20_PRODIMAGE
PROG_P2560_20_PRODIMAGE
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+11
Caleb P2560

Caleb Collection 68-Inch 5-Blade Antique Bronze AC Motor Transitional Ceiling Fan

$626.45 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2560-20

Collection name:

Caleb

Beautiful and expansive in design, the 68 inch Caleb ceiling fan is ideal for use in large spaces. Bent Carved Wood walnut blades are paired with an Antique Bronze finish. Caleb features a dual mount system and is compatible with universal light kits. A full function remote control with batteries is included.

  • 68" Caleb ceiling fan features a spacious design with bent five carved wood blades
  • Caleb ceiling fan features Walnut blades with an Antique Bronze finish
  • Five long and graceful blades made of carved wood move air with remarkable efficiency
  • Beautiful and expansive in design, the 68" Caleb ceiling fan is ideal for use in large spaces - such as great rooms, bedrooms and other living areas
  • Caleb features a dual mount system and is compatible with universal light kits
  • A full function remote control with batteries is included
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
  • UL dry location listed
  • Reversible motor for year round comfort allows you to choose either a
  • down draft (summer) or an up draft (winter)
  • Add a P2631-30 wall control for added convenience
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 7045 cfm, Energy consumption- 86 watts (excluding lights), Airflow efficiency- 82 cfm/watt
  • Limited Lifetime Warranty.

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P2560-20

Category General

Fans

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Walnut

Fan - Blade Pitch

18 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

3 Speed, Remote Control Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

No

Lifestyle

  • Mid-Century Modern
  • New Traditional
  • Transitional

Mount location

Ceiling

Mounting for outlet box included

strap

New Products

No

Operating Temperature Celcius Max

40 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

3 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Starting Temperature - Minimum

-10 °C

Style

Transitional

Switch Type

Push button

Type

Standard

UPC

785247221769

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

68 in x 68 in x 18 in

Fan - Recommended room size

401 ft²

Height

18 in

Length

68 in

Note Weight of fixture exceeds NEC limits

No

Weight

24.26 lb

Width

68 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

82

EPACTenergy consumption watts

86

Industry Standard(s)

Title 20

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

TM-21

50000

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93089915

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
play
Caleb P2560

Fan Blade Finish Image(s)