text.skipToContent text.skipToNavigation

P2560-20AW

By Progress Lighting 

Collection Name:  Caleb

Catalog ID: P2560-20AW

By Progress Lighting
$585.42 USD
Collection Name:  Caleb
Catalog ID:  P2560-20AW
Enjoy the beautiful expansive design of the Caleb Collection Antique Bronze 68-Inch 5-Blade Antique Wood AC Motor Transitional Ceiling Fan ideal for any great room, bedroom, living room, or bonus room. Perfect for transitional and traditional style settings. 5 long antique wood blades gracefully move the air as they rotate around the fan's center that is coated in a handsome antique bronze finish.
  • APPLICATION: Ideal for any great room, bedroom, living room, or bonus room.
  • STYLES: Perfect for farmhouse, rustic, and coastal style settings.
  • BLADES: 5 long antique wood blades gracefully move the air as they rotate around the fan's center that is coated in a handsome antique bronze finish.
  • DIMENSIONS: Measures 68-inch diameter by 18-inch height. A 1-inch x 8-inch downrod is included. Longer accessory downrods can be ordered separately
  • REMOTE CONTROL/CANOPY: A 3-speed full function remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat. Dual mount canopy that accommodates flat or sloped ceilings (sloped -22 degrees).
  • BULBS: Light kit adaptable with universal light kit.
  • MOTOR: Experience energy-efficient savings with the fan's cutting-edge AC motor.
  • CERTIFICATIONS: Title 20, UL, and Dry Location Listed.
  • PAIRS WITH: Pairs with a variety of Progress Lighting fixtures.
  • WARRANTY: Our Limited Lifetime Warranty ensures your complete satisfaction with your purchase and we offer professional after-sales customer service support.

More Options

Where to Buy

Product Details

General

Battery Capacity 0.055 Ah
Battery Type A23 12V Alkaline
Can be mounted up or down No
Color Bronze
Color Generic Brown
Compatibility Remote Control
Construction Material - Main Steel
Fan - Blade Pitch 18 °
Fan - Blade finish Antique Wood
Fan blades finish descriptor No
Fan motor speed 3 Speed, Remote Reverse
Finish Name Antique Wood
Finish Type Baked Powder Epoxy/Polyester Finish
Fixture Type Ceiling Fan
Lamp Included No
Lifestyle Transitional
Mount location ceiling downrod
Mounting Type
  • Ceiling Sloped
  • Ceiling Downrod
Mounting for outlet box included Mounting Bracket
Number of Lamps 0
Number of Lamps Total 0
Power Source Hardwired
Quick Install canopy No
Quick Link connector No
Room Type Great Room
Size Type Large
Switch Type Push button
Type Standard
UPC 785247250073
Warranty Length Limited Lifetime warranty

Dimensions

Dimensions 68 in x 68 in x 18 in
Fan - Recommended room size 499 ft²
Height 18 in
Length 68 in
Note Weight of fixture exceeds NEC limits No
Weight 31.53 lb
Width 68 in
Width Diameter Descriptor dia.

Electrical Ratings

Current Rating 0.76 A
Frequency Rating 60 Hz
Voltage Rating 120 V

Conductor Related

Wire Length 80 in

Certifications and Compliance

Certified Listed UL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 91
EPACTenergy consumption watts 61
Energy Efficient No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
Restricted Country and Reason Mexico
Title 20 N/A
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 8

Resource Links

Instruction Sheet Number 93089915

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Videos

HOW TO SELECT THE PERFECT FAN IN 5 STEPS

P2560-20AW-IMG_5146