PROGRESS LIGHTING
PROG_P2560_20AW_hero_PRODIMAGE
PROG_P2560_20AW_hero_PRODIMAGE
play
play
+7
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Caleb Collection 68-Inch 5-Blade Antique Bronze AC Motor Transitional Ceiling Fan

$626.45 USD

Brand:

Progress Lighting

Catalog ID:

P2560-20AW

Collection name:

Caleb

Enjoy the beautiful expansive design of the Caleb Collection Antique Bronze 68-Inch 5-Blade Antique Wood AC Motor Transitional Ceiling Fan ideal for any great room, bedroom, living room, or bonus room. Perfect for transitional and traditional style settings. 5 long antique wood blades gracefully move the air as they rotate around the fan's center that is coated in a handsome antique bronze finish.

  • APPLICATION: Ideal for any great room, bedroom, living room, or bonus room.
  • STYLES: Perfect for farmhouse, rustic, and coastal style settings.
  • BLADES: 5 long antique wood blades gracefully move the air as they rotate around the fan's center that is coated in a handsome antique bronze finish.
  • DIMENSIONS: Measures 68-inch diameter by 18-inch height. A 1-inch x 8-inch downrod is included. Longer accessory downrods can be ordered separately
  • REMOTE CONTROL/CANOPY: A 3-speed full function remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat. Dual mount canopy that accommodates flat or sloped ceilings (sloped -22 degrees).
  • BULBS: Light kit adaptable with universal light kit.
  • MOTOR: Experience energy-efficient savings with the fan's cutting-edge AC motor.
  • CERTIFICATIONS: Title 20, UL, and Dry Location Listed.
  • PAIRS WITH: Pairs with a variety of Progress Lighting fixtures.
  • WARRANTY: Our Limited Lifetime Warranty ensures your complete satisfaction with your purchase and we offer professional after-sales customer service support.

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Color

Bronze

Color Generic

Brown

Compatibility

Remote Control

Construction Material - Main

Steel

Fan - Blade finish

Antique Wood

Fan - Blade Pitch

18 °

Fan - Motor speed

3 Speed, Remote Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Antique Wood

Finish Type

Baked Powder Epoxy/Polyester Finish

Fixture Type

Ceiling Fan

Lamp Included

No

Lifestyle

Transitional

Mount location

ceiling downrod

Mounting for outlet box included

Mounting Bracket

Mounting Type

  • Ceiling Sloped
  • Ceiling Downrod

New Products

No

Number of Lamps

0

Number of Lamps Total

0

Power Source

Hardwired

Quick Install canopy

No

Quick Link connector

No

Room Type

Great Room

Size Type

Large

Switch Type

Push button

Type

Standard

UPC

785247250073

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

68 in x 68 in x 18 in

Fan - Recommended room size

499 ft²

Height

18 in

Length

68 in

Note Weight of fixture exceeds NEC limits

No

Weight

31.53 lb

Width

68 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.76 A

Frequency Rating

60 Hz

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

91

EPACTenergy consumption watts

61

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

8

Resources

Instruction Sheet Number

93089915

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
P2560-20AW-IMG_5146
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS