text.skipToContent text.skipToNavigation
Discontinued

Greer Collection 54" Five Blade Ceiling Fan

By Progress Lighting 

Collection Name:  Greer

Catalog ID: P2584-81

By Progress Lighting
$410.00 USD $500.72
Collection Name:  Greer
Catalog ID:  P2584-81
This five-blade 54 inch Greer ceiling fan complements either industrial or farmhouse decor. It comes with a wire meshed shade light kit that uses two vintage LED lamps (Included) and remote control with batteries are also included. Hang it on a flat or slopped ceiling with its dual mount system.
  • 54" Greer indoor ceiling fan features five blades and an LED light source, offering both form and function with energy- and cost-savings benefits
  • Wire meshed shade light kit included uses two 5.5W vintage LED lamps (included)
  • 2200K color temperature, 80CRI and 450 lumens (source)
  • The Greer ceiling fan features reversible Walnut/Driftwood blades and an Antique Nickel motor finish
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • Ideal for Industrial or Farmhouse interiors
  • The five-blade Greer fan features a dual mount system to offer greater flexibility when installing
  • The fan can be installed on a flat or sloped ceiling
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • Rated for indoor use, dry location listed
  • Reversible motor for year round comfort allows you to choose either a down draft (summer) or an up draft (winter)
  • A hand held remote control with fan speed control and full range light dimming is included and comes with a convenient wall bracket for storage
  • Remote control may be replaced by a P2630-30 wall control
  • A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately
  • High Speed Energy Information: Airflow- 4794 cfm, Energy consumption- 64 watts (excluding lights), Airflow efficiency- 75 cfm/watt
  • Limited Lifetime Warranty

Product Variations

PROG_P2584_81driftwood_PRODIMAGE
P2584-81
PROG_P2584_71driftwood_PRODIMAGE
P2584-71
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Battery Capacity 0.2 Ah
Battery Type 9V type pp3 Alkaline
Can be mounted up or down No
Category General Fans
Color Nickel
Color Generic Grey
Color Rendering Index (CRI) 96 CRI
Color Temperature 2200 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn No
EU RoHS Indicator Contact Manufacturer
Fan - Blade Pitch 12 °
Fan - Blade finish
  • Walnut
  • Driftwood
Fan - Dual mount No
Fan - Fob finsh n/a
Fan blades finish descriptor Reversible
Fan motor speed 3 Speed, Remote Control Reverse
Finish Name Antique Nickel
Finish Type Painted
Fixture Type Ceiling Fan
Lamp Included Yes
Lamp Shape ST19
Lamp Type ST19
Lifestyle
  • Rustic
  • Urban Industrial
  • Vintage Electric
Mount location Ceiling
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Operating Temperature Celcius Max 40 °C
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Remote included 3 Speed Remote Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main E26
Socket Type socket
Starting Temperature - Minimum -10 °C
Style Transitional
Switch Type Push button
Type Standard
UPC 785247225743
Warranty Length Limited Lifetime warranty

Dimensions

Dimensions 54 in x 54 in x 21.875 in
Fan - Recommended room size 400
Height 21.875 in
Length 54 in
Note Weight of fixture exceeds NEC limits No
Weight 25.36 lb
Width 54 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 6.5 W
Voltage Rating 120 V

Conductor Related

Wire Length 80 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed ULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 75
EPACTenergy consumption watts 64
Energy Efficient No
EnergyStar No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
TM-21 15000
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 20

Resource Links

Instruction Sheet Number 93089921

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Videos

Ceiling Fan Installation

HOW TO SELECT THE PERFECT FAN IN 5 STEPS

360° AR Enabled Model