PROGRESS LIGHTING
Image of P250012-143-22 Gulliver 23" 3-Blade Gray Weathered Faux Wood Finish Ceiling Fan with LED Bulbs

Gulliver 23" 3-Blade Gray Weathered Faux Wood Finish Ceiling Fan with LED Bulbs

$521.84 USD
OR

Brand: Progress Lighting

Catalog ID: P250012-143-22

Collection name: Gulliver

Freshen and revitalize your farmhouse or seaside home with the Gulliver ceiling fan. Three Gray Wood bands wrap together to create a statement-making, open-cage design that encloses the blades responsible for creating a reviving, fresh breeze.

  • A hand-painted, woodgrain texture complements Rustic and Modern Farmhouse decor and Urban Industrial and Coastal interior settings
  • Three-light "fandelier" delivers ultra-powerful, revitalizing cool air movement stylishly packaged in an open cage design
  • Dual-toned frame color combines Graphite with weathered gray accents to add rustic charm
  • All weather, non-metallic, rustproof blades.
  • Effortlessly control the full-range dimming and fan speed capabilities with the companying three-speed remote with its batteries included, making it ready for immediate use
  • Manual reverse switch for year-round comfort
  • Dual-mount canopy that accommodates flat or sloped ceilings
  • Measures 23-1/2 in dia X 18-1/8 in ht with 80 in lead wires
  • Uses and includes three dimmable, 5-1/2-watt max, medium base vintage LED bulbs
  • UL damp location listed
  • Limited lifetime warranty included

Product details

General

Battery Capacity

0.2 Ah

Battery Type

9V type pp3 Alkaline

Can be mounted up or down

No

Catalog Number

P250012-143-22

Category General

Fans

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

80 CRI

Color Temperature

2200 K

Construction Material - Main

Steel

Control

Handheld Remote with Wall Bracket

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Blade finish

Graphite

Fan - Dual mount

Yes

Fan - Fob finsh

n/a

Fan - Motor speed

3 Speed Remote Control, Manual Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

ST19

Lamp Type

ST19

Lamp Type Actual

LED

Lamp Type Basic

Incandescent

Lifestyle

  • Farmhouse
  • Modern Craftsman

Mount location

Ceiling

Mounting for outlet box included

bracket

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Operating Temperature

113

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

3 Speed Remote Control

Room Type

  • Bedroom
  • Bonus Room
  • Great Room
  • Living Room

Service Life

On Website=Yes

Socket Base Type - Main

E26

Socket Type

sockets

Starting Temperature - Minimum

-4 °C

Style

Modern

Switch Type

Push button

Type

Caged

UPC

785247234288

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

23.5 in x 23.5 in x 18.125 in

Fan - Recommended room size

75 ft²

Height

18.125 in

Length

23.5 in

Note Weight of fixture exceeds NEC limits

No

Weight

24.8 lb

Width

23.5 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

5.5 W

Voltage Rating

120 V

Conductor Related

Wire Length

36 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

cETLus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EnergyStar

No

EPACTairflow efficiency cfmwatt

33

EPACTenergy consumption watts

39

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

6

Resources

Instruction Sheet Number

P250012

Media

Videos

3D AR Model