PROG_P250070_028_herodriftwood_PRODIMAGE
PROG_P250070_028_herodriftwood_PRODIMAGE
play
play
+13

Kennedale Collection 72-Inch Five-Blade DC Motor Transitional Ceiling Fan Driftwood/Matte White

$521.84 USD

Brand:

Progress Lighting

Catalog ID:

P250070-028

Collection name:

Kennedale

Kennedale is the perfect ceiling fan for cooling large spaces inside or out. Classically-styled with UV-protected, faux wood-finished reversible blades, Kennedale offers a substantial look for traditional and transitional style settings with an open floor plan or large porch. The 72-inch damp-rated DC motor fan includes a six-speed full-function handheld remote. Compatible with a universal light kit.

  • Ideal for a great room or porch
  • Perfect for transitional and traditional style settings
  • 5 reversible plywood UV-protected blades coated in a driftwood or matte white finish with crisp satin white accents
  • Compatible with a universal light kit (not included)
  • Includes a 6-speed full-function handheld remote control with light control capabilities
  • Energy-efficient DC motor
  • Measures 72-inch diameter by 18-inch height
  • Includes one 6-inch down rod to adjust for a variety of ceiling heights
  • Certifications/Ratings: ETLus, Damp Location Listed, Title 20
  • Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service

Product details

General

Battery Capacity
0.22 Ah
Battery Type
CR2032 3V Lithium-Metal
Can be mounted up or down
No
Color
White
Color Generic
White
Compatibility
Remote Control
Construction Material - Main
Steel
Fan - Blade finish
  • Driftwood
  • Satin White
Fan - Blade Pitch
12 °
Fan - Motor speed
6 Speed, Remote Reverse
Fan blades finish descriptor
Reversible
Finish Name
Satin White
Finish Type
Powder Coat
Fixture Type
Ceiling Fan
Lamp Included
No
Lifestyle
Transitional
Mount location
ceiling downrod
Mounting for outlet box included
Mounting Bracket
Mounting Type
  • Ceiling Flat
  • Ceiling Sloped
New Products
No
Power Source
Hardwired
Power Source Required?
No
Quick Install canopy
No
Quick Link connector
No
Remote included
6 Speed Remote Control
Room Type
  • Great Room
  • Porch
Switch Type
Push button
Type
Basic
UPC
785247248803
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
72 in x 72 in x 18 in
Fan - Recommended room size
401 ft²
Height
18 in
Length
72 in
Note Weight of fixture exceeds NEC limits
No
Weight
20.15 lb
Width
72 in
Width Diameter Descriptor
dia.

Electrical Ratings

Current Rating
0.54 A
Voltage Rating
120 VAC

Conductor Related

Wire Length
80 in

Certifications And Compliance

Certified Listed
ETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
293 CFM/WATT
EPACTenergy consumption watts
29 W
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Canada;Mexico
Title 20
N/A
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93140254

Resources and downloads

Videos

play
Ceiling Fan Installation
play
P250070-028driftwood IMG_2592
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS