PROGRESS LIGHTING
PROG_P250011_028-WB_hero_PRODIMAGE
PROG_P250011_028-WB_hero_PRODIMAGE
play
play
+7
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Midvale Collection 5-Blade White 56-Inch AC Motor Coastal Ceiling Fan

$687.28 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250011-028-WB

Collection name:

Midvale

Offer a nostalgic appeal with the Midvale Collection 5-Blade White 56-Inch AC Motor Coastal Ceiling Fan. The rustic cage frame and a banded metal ceiling canopy are coated in a satin white finish and accented by crisp white blades. A clear seeded glass shade encloses vintage-style LED bulbs. A 3-speed handheld remote with batteries and a wall bracket for storage are included so you can adjust full-range dimming and fan speed without breaking a sweat. For ideal illumination, 2 medium base bulbs are included (7w max - LED/CFL/incandescent). The fan is compatible with dimmable bulbs. The ceiling fan's charming design is ideal for any covered outdoor living space in coastal and farmhouse style settings. It's time to breathe new life into the mundane every day with timeless and truly transformative lighting. Make your purchase today to begin your journey to a whole new lighting experience. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • Application: Offer a nostalgic appeal with the Midvale Collection 5-Blade White 56-Inch AC Motor Coastal Ceiling Fan ideal for any covered outdoor living space.
  • Styles: Perfect for coastal and farmhouse style settings.
  • Finish: The rustic cage frame and a banded metal ceiling canopy are coated in a satin white finish and accented by crisp white blades. A clear seeded glass shade encloses vintage-style LED bulbs.
  • Materials: Center of fan is constructed from steel to ensure a long product lifespan.
  • Remote: A 3-speed handheld remote with batteries and a wall bracket for storage is included so you can adjust full-range dimming and fan speed without breaking a sweat.
  • Bulbs: For ideal illumination, 2 medium base bulbs are included (7w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 56-inch diameter by 56-inch length by 20-17/20-inch height.
  • Certifications: cULus damp location listed
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P250011-028-WB

Color

White

Color Generic

White

Color Rendering Index (CRI)

80 CRI

Color Temperature

2700 K

Compatibility

  • Downrod
  • Fan/Light Wall Control

Construction Material - Main

Steel

Fan - Blade finish

White

Fan - Blade Pitch

13 °

Fan - Motor speed

3 Speed Remote Control, Manual Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Satin White

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

Clear Seeded

Indoor/Outdoor

Indoor & Outdoor

Lamp Included

Yes

Lamp Shape

ST19

Lamp Type

ST19

Lamp Type Basic

Incandescent

Lifestyle

Coastal

LM-79 Lumens

1600 lm

Mount location

Ceiling

Mounting for outlet box included

Yes

Mounting Type

Mounting Bracket

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Operating Temperature

40 °C

Quick Install canopy

No

Quick Link connector

No

Room Type

Outdoor

Socket Base Type - Main

E26

Socket Type

Socket

Socket type material

Porcelain

Starting Temperature - Minimum

-10 °C

Switch Type

Push button

Type

Standard

UPC

785247244584

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

56 in x 56 in x 20.85 in

Height

20.85 in

Length

56 in

Note Weight of fixture exceeds NEC limits

No

Weight

16.76 lb

Width

56 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.71 A

Frequency Rating

60 Hz

Lamp Wattage

7 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

cULus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

98

EPACTenergy consumption watts

85

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

Yes

Title 24

No

TM-21

15000

Logistics

Carton Quantity

1

Pallet Quantity

16

Resources

Instruction Sheet Number

93133620

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
P250011-028-WB IMG_1092.MOV
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS