PROGRESS LIGHTING
PROG_P2590_129natural-cherry_PRODIMAGE
PROG_P2590_129natural-cherry_PRODIMAGE
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
PROG_P2590_129_bottomdriftwood_PRODIMAGE
+23
PROG_P2590_129_side2driftwood_PRODIMAGE
Discontinued
Clearance

Shaffer Collection 56" Four-Blade 56" Ceiling Fan

$196.00 USD
$473.55 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2590-129

Collection name:

Shaffer

The 56” Schaffer four-blade ceiling fan blends a streamlined design with mixed metal elements and a wire mesh housing, suitable for modern and urban industrial spaces. The Architectural Bronze ceiling comes with brushed bronze accents. A remote control with batteries is included.

  • The 4-blade 56” Shaffer ceiling fan blends a streamlined design with mixed metal elements and a wire mesh housing
  • Shaffer features reversible Driftwood and Natural Cherry blades
  • Rich Architectural Bronze finish with Brushed Bronze accents
  • The clean and modern design of the Shaffer is ideal for use in a variety of spaces, including great rooms, bedrooms, offices and other living areas
  • Features a dual mount system
  • A full function three-speed remote control with batteries is included
  • The design is suitable for modern and urban industrial spaces
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
  • Airflow: 6144 CFM*
  • Energy consumption: 67 watts*
  • Airflow efficiency: 91 cfm/watt*
  • * Fan on a downrod
  • A 1” x 6” downrod is included. Longer accessory downrods can be ordered separately
  • UL dry location listed
  • Manual reverse Reversible motor for year round comfort allows you to choose either a down draft (summer) or an up draft (winter)
  • Limited Lifetime Warranty

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Catalog Number

P2590-129

Color

Bronze

Color Generic

Brown

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

Fan - Blade finish

  • Driftwood
  • Natural Cherry

Fan - Blade Pitch

13.5 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

3 Speed, Remote Control Reverse

Fan blades finish descriptor

Reversible

Finish Name

Architectural Bronze

Finish Type

Plated

Fixture Type

Ceiling Fan

Indoor/Outdoor

Indoor

Lamp Included

No

Lifestyle

  • Mid-Century Modern
  • Modern
  • Urban Industrial

Mount location

Ceiling

Mounting for outlet box included

bracket

New Products

No

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

3 Speed Remote Control

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Style

Mid-Century Modern

Switch Type

Push button

Type

Standard

UPC

785247230273

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

56 in x 56 in x 16.25 in

Fan - Recommended room size

400 ft²

Height

16.25 in

Length

56 in

Note Weight of fixture exceeds NEC limits

No

Weight

21.9 lb

Width

56 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

91

EPACTenergy consumption watts

67

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

15

Resources

Instruction Sheet Number

93099657

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS