PROGRESS LIGHTING
PROG_P250000_31M_hero_PRODIMAGE
PROG_P250000_31M_hero_PRODIMAGE
play
3D View
play
Springer Installation
+10

Springer Collection 60-Inch 12-Blade Matte Black DC Motor Farmhouse Windmill Ceiling Fan

$1,174.69 USD

Brand:

Progress Lighting

Catalog ID:

P250000-31M

Collection name:

Springer

Relax under the refreshing breeze of the Springer Collection 60-Inch 12-Blade Rustic Charcoal DC Motor Farmhouse Windmill Ceiling Fan ideal for any great room, bedroom, living room, or bonus room. Perfect for farmhouse, rustic, and coastal style settings. Ideal for boosting airflow in smaller spaces. 12 sweeping blades are coated in a rustic charcoal finish for rustic flair. Measures 60-inch diameter by 17.375-inch height. A 1-inch x 8-inch downrod is included. Longer accessory downrods can be ordered separately. A 6-speed remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat. Dual mount canopy that accommodates flat or sloped ceilings (sloped -22 degrees). Experience energy-efficient savings with the fan's cutting-edge DC motor. Certifications: Title 20, cETLus, and Dry Location Listed. Pairs with a variety of Progress Lighting fixtures. Our Limited Lifetime Warranty ensures your complete satisfaction with your purchase and we offer professional after-sales customer service support. It's time to breathe new life into the mundane every day with timeless and truly transformative lighting. Make your purchase today to begin your journey to a whole new lighting experience. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • APPLICATION: Ideal for any great room, bedroom, living room, or bonus room.
  • STYLES: Perfect for farmhouse, rustic, and coastal style settings. Ideal for boosting airflow in smaller spaces.
  • BLADES: 12 sweeping blades are coated in a rustic charcoal finish for rustic flair.
  • DIMENSIONS: Measures 60-inch diameter by 17.375-inch height. A 1-inch x 8-inch downrod is included. Longer accessory downrods can be ordered separately
  • REMOTE CONTROL/CANOPY: A 6-speed remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat. Add the P2673-01 WIFI module to the fan for added flexibility control by a voice assistant, tablet or smart phone. Dual mount canopy that accommodates flat or sloped ceilings (sloped -22 degrees).
  • MOTOR: Experience energy-efficient savings with the fan's cutting-edge DC motor.
  • CERTIFICATIONS: Title 20, cETLus, and Dry Location Listed.
  • PAIRS WITH: Pairs with a variety of Progress Lighting fixtures.
  • WARRANTY: Our Limited Lifetime Warranty ensures your complete satisfaction with your purchase and we offer professional after-sales customer service support.

Product details

General

Battery Capacity

0.055 Ah

Battery Type

A23 12V Alkaline

Can be mounted up or down

No

Color

Black

Color Generic

Black

Compatibility

Remote Control

Construction Material - Main

Steel

Fan - Blade finish

Rustic Charcoal

Fan - Blade Pitch

22 °

Fan - Dual mount

No

Fan - Fob finsh

n/a

Fan - Motor speed

6 Speed, Remote Reverse

Fan blades finish descriptor

Non Reversible

Finish Name

Matte Black

Finish Type

Powder Coat

Fixture Type

Ceiling Fan

Lamp Included

No

Lifestyle

Farmhouse

Mount location

ceiling downrod

Mounting for outlet box included

Mounting Bracket

Mounting Type

  • Ceiling Flat
  • Ceiling Sloped

New Products

No

Number of Lamps

0

Number of Lamps Total

0

Power Source

Hardwired

Power Source Required?

No

Quick Install canopy

No

Quick Link connector

No

Remote included

6 Speed Remote Control

Room Type

  • Great Room
  • Living Room

Size Type

Large

Switch Type

Push button

Type

Windmill

UPC

785247250066

Warranty Length

Limited Lifetime Warranty

Dimensions

Dimensions

60 in x 60 in x 17.375 in

Fan - Recommended room size

401 ft²

Height

17.375 in

Length

60 in

Note Weight of fixture exceeds NEC limits

No

Weight

35.5 lb

Width

60 in

Width Diameter Descriptor

dia.

Electrical Ratings

Current Rating

0.45 A

Frequency Rating

60 Hz

Voltage Rating

120 VAC

Conductor Related

Wire Length

80 in

Certifications And Compliance

Certified Listed

cETLus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

206 CFM/WATT

EPACTenergy consumption watts

30 W

Industry Standard(s)

FCC Title 47, Part 15, Class B

JA8

No

Other Heavy Metal Content Indicator

No

Restricted Country and Reason

Mexico

Title 20

N/A

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93099663

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Springer Installation
play
RH787TB Remote Pairing Video
play
P250000-31M IMG_7569

3D AR Model