PROG_P250004_143american-walnut_PRODIMAGE
PROG_P250004_143american-walnut_PRODIMAGE
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
PROG_Choosing-the-perfect-fan_detailshot
+20
PROG_P250004-143_American-Walnut_Grey-Weathered-Wood_blades
Discontinued
Clearance

Teasley Collection 56" Five-Blade Ceiling Fan With Glass Shades

$210.60 USD
$475.64 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250004-143

Collection name:

Teasley

Featuring coastal influences and farmhouse charm, the Teasley 56” five-blade ceiling fan is suitable for a variety of interior settings. Clear seeded bell-shaped glass shades highlights the Graphite finish. Three LED lamps are included, offering energy efficiency and cost savings benefits for the home, while a dual mount canopy accommodates flat or sloped ceilings.

  • The Teasley 56” 5-blade ceiling fan is suitable for a variety of interior settings
  • Reversible Gray Weathered Wood and American Walnut blades
  • Graphite finish with Brushed Nickel accents
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • Clear seeded bell-shaped glass shades including three 2700K dimmable vintage LED lamps, offering 2400 lumens (source)
  • Features a dual mount system and a three-speed pull chain fan switch, as well as an on/off pull chain switch to operate the light
  • Pull chain is Chrome
  • Add an accessory wall or remote control for added convenience
  • Ideal for Traditional, Transitional and Farmhouse settings
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
  • Dual mount canopy that accommodates flat or sloped ceilings
  • Airflow: 5479 CFM*
  • Energy consumption: 75 watts (excluding lights)*
  • Airflow efficiency: 76 cfm/watt*
  • * Fan on a downrod
  • A 1” x 6” downrod is included. Longer accessory downrods can be ordered separately
  • Teasley offers energy efficiency and cost savings benefits for the home
  • UL dry location listed
  • Limited Lifetime Warranty

Product details

General

Can be mounted up or down
No
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
80 CRI
Color Temperature
2700 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
Fan - Blade finish
  • American Walnut
  • Grey Weathered Wood
Fan - Blade Pitch
12.5 °
Fan - Dual mount
No
Fan - Fob finsh
Black
Fan - Motor speed
3 Speed, Manual Reverse
Fan - Pull Chain finish
Chrome
Fan blades finish descriptor
Reversible
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Ceiling Fan
Glass
Clear Seeded
Lamp Included
Yes
Lamp Shape
ST19
Lamp Type
ST19
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Farmhouse
  • Traditional
Mount location
Ceiling
Mounting for outlet box included
bracket
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Remote included
No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Ceramic
Style
Farmhouse
Switch Type
Pullchain
Type
Standard
UPC
785247230518
Warranty Length
Limited Lifetime warranty

Dimensions

Dimensions
56 in x 56 in x 22.5 in
Fan - Recommended room size
400 ft²
Height
22.5 in
Length
56 in
Note Weight of fixture exceeds NEC limits
No
Weight
24.65 lb
Width
56 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
7 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
ULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
76
EPACTenergy consumption watts
75
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
TM-21
15000

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93099667

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS