PROGRESS LIGHTING
PROG_P250004_143american-walnut_PRODIMAGE
PROG_P250004_143american-walnut_PRODIMAGE
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
PROG_P250004_143_top2weathered-wood_PRODIMAGE
+20
PROG_P250004-143_American-Walnut_Grey-Weathered-Wood_blades
Discontinued
Clearance

Teasley Collection 56" Five-Blade Ceiling Fan With Glass Shades

$210.60 USD
$475.64 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250004-143

Collection name:

Teasley

Featuring coastal influences and farmhouse charm, the Teasley 56” five-blade ceiling fan is suitable for a variety of interior settings. Clear seeded bell-shaped glass shades highlights the Graphite finish. Three LED lamps are included, offering energy efficiency and cost savings benefits for the home, while a dual mount canopy accommodates flat or sloped ceilings.

  • The Teasley 56” 5-blade ceiling fan is suitable for a variety of interior settings
  • Reversible Gray Weathered Wood and American Walnut blades
  • Graphite finish with Brushed Nickel accents
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • Clear seeded bell-shaped glass shades including three 2700K dimmable vintage LED lamps, offering 2400 lumens (source)
  • Features a dual mount system and a three-speed pull chain fan switch, as well as an on/off pull chain switch to operate the light
  • Pull chain is Chrome
  • Add an accessory wall or remote control for added convenience
  • Ideal for Traditional, Transitional and Farmhouse settings
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
  • Dual mount canopy that accommodates flat or sloped ceilings
  • Airflow: 5479 CFM*
  • Energy consumption: 75 watts (excluding lights)*
  • Airflow efficiency: 76 cfm/watt*
  • * Fan on a downrod
  • A 1” x 6” downrod is included. Longer accessory downrods can be ordered separately
  • Teasley offers energy efficiency and cost savings benefits for the home
  • UL dry location listed
  • Limited Lifetime Warranty

Product details

General

Can be mounted up or down

No

Catalog Number

P250004-143

Color

Black

Color Generic

Black

Color Rendering Index (CRI)

80 CRI

Color Temperature

2700 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

  • Triac/Forward Phase
  • ELV/Reverse Phase

Dusk to Dawn

No

Fan - Blade finish

  • American Walnut
  • Grey Weathered Wood

Fan - Blade Pitch

12.5 °

Fan - Dual mount

No

Fan - Fob finsh

Black

Fan - Motor speed

3 Speed, Manual Reverse

Fan - Pull Chain finish

Chrome

Fan blades finish descriptor

Reversible

Finish Name

Graphite

Finish Type

Painted

Fixture Type

Ceiling Fan

Glass

Clear Seeded

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

ST19

Lamp Type

ST19

Lamp Type Actual

LED

Lamp Type Basic

Solid State

Lifestyle

  • Farmhouse
  • Traditional

Mount location

Ceiling

Mounting for outlet box included

bracket

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

Ceramic

Style

Farmhouse

Switch Type

Pullchain

Type

Standard

UPC

785247230518

Warranty Length

Limited Lifetime warranty

Dimensions

Dimensions

56 in x 56 in x 22.5 in

Fan - Recommended room size

400 ft²

Height

22.5 in

Length

56 in

Note Weight of fixture exceeds NEC limits

No

Weight

24.65 lb

Width

56 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

7 W

Voltage Rating

120 V

Conductor Related

Wire Length

80 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

ULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EPACTairflow efficiency cfmwatt

76

EPACTenergy consumption watts

75

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

TM-21

15000

Logistics

Carton Quantity

1

Pallet Quantity

20

Resources

Instruction Sheet Number

93099667

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS