text.skipToContent text.skipToNavigation

Willacy Collection 3-Blade Black 48-Inch DC Motor Contemporary Smart Ceiling Fan

By Progress Lighting 

Collection Name:  Willacy

Catalog ID: P250063-031

By Progress Lighting
$686.62 USD
Collection Name:  Willacy
Catalog ID:  P250063-031
Create a striking focal point with the Willacy Collection 3-Blade Black 48-Inch DC Motor Contemporary Ceiling Fan. Swirling, ribbon-like blades and a gleaming center hub are coated in a classic matte black finish. The blades are crafted from a strong, all-weathered ABS material to prevent warping.
  • Application: Create a striking focal point with the Willacy Collection 3-Blade Black 48-Inch DC Motor Contemporary Ceiling Fan ideal for any living room, bedroom, or bonus room.
  • Style: Perfect for contemporary style settings.
  • Finish: Swirling, ribbon-like blades, and a gleaming center hub are coated in a classic matte black finish.
  • Materials: The fan's center is constructed from steel to ensure a long product lifespan
  • blades are crafted from a strong, all-weathered ABS material to prevent warping.
  • Remote: Includes Wi-Fi smart control compatible with most tablets, smartphones, or voice assistants
  • a full-function 6-speed remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat.
  • Canopy: Canopy covers a standard 4-inch recessed outlet box.
  • Dimensions: Measures 48-inch diameter by 14-1/2-inch height.
  • Certifications: cETLus damp location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Battery Capacity 0.22 Ah
Battery Type CR2032 3V Lithium-Metal
Can be mounted up or down No
Color Black
Color Generic Black
Construction Material - Main Steel
Fan - Blade Pitch 13 °
Fan - Blade finish Black
Fan blades finish descriptor Non Reversible
Fan motor speed 6 Speed, Remote Control Reverse
Finish Name Black
Finish Type Painted
Fixture Type Ceiling Fan
Lifestyle Contemporary
Mount location Ceiling
Mounting Type Mounting Bracket
Mounting for outlet box included Yes
New Products No
Operating Temperature 40 °C
Quick Install canopy No
Quick Link connector No
Remote included 6 Speed Remote Control
Room Type Living Room
Starting Temperature - Minimum -10 °C
Switch Type Push button
Type Standard
UPC 785247249398
Warranty Length Limited Lifetime Warranty

Dimensions

Dimensions 48 in x 48 in x 14.5 in
Height 14.5 in
Length 48 in
Note Weight of fixture exceeds NEC limits No
Weight 22 lb
Width 48 in
Width Diameter Descriptor dia.

Electrical Ratings

Current Rating 0.11 A
Frequency Rating 60 Hz
Voltage Rating 120 V

Conductor Related

Wire Length 12 in

Certifications and Compliance

Certified Listed cETLus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 310
EPACTenergy consumption watts 15
Energy Efficient No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
Restricted Country and Reason Mexico
Title 20 N/A
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 5

Resource Links

Instruction Sheet Number 93133628

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

P250063-031 IMG_1286

HOW TO SELECT THE PERFECT FAN IN 5 STEPS

360° AR Enabled Model