PROG_P4962_30_PRODIMAGE
PROG_P4962_30_PRODIMAGE
PROG_Flush_Mount_Options_Info-Graphic
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
PROG_pl_lumens_chart

12" Decorative Square Glass Two-Light Close-to-Ceiling

$31.46 USD
OR

Brand:

Progress Lighting

Catalog ID:

P4962-30

Collection name:

Square Glass

A traditional close to ceiling fixture with a square patterned white glass shade in a white finish. The fixture is ideal in either a bathroom or bedroom setting.

  • This flush mount light fixture is ideal for any hallway, stairwell, entryway, pantry, kitchen, or sitting room.
  • Features a simple metal frame in a white finish that is hidden by the glass shade
  • Timeless square white glass shade with an organic pattern gives a soft glow of light.
  • Measures: 12 in x 12 in x 5.75 in
  • Uses two medium base style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Close-To-Ceiling
Color
White
Color Generic
White
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
White
Fixture Type
Flush-Mount
Glass
White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Traditional
Mount location
Flush-Mount
Mounting for outlet box included
strap
Mounting Type
Ceiling
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Bedroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
New Traditional
Type
Flush-Mount
UPC
785247496204
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
12 in x 12 in x 5.75 in
Gross Weight with Packaging
2 lb
Height
5.75 in
Length
12 in
Note Weight of fixture exceeds NEC limits
No
Weight
2 lb
Width
12 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
12 EA
Pallet Quantity
288