text.skipToContent text.skipToNavigation

18-1/8" Round Cloud CFL Four-Light Close-to-Ceiling

by Progress Lighting 

Collection Name:  Round Clouds

Catalog ID: P7384-30WB

Add light to any space with this flush-mount fixture from Progress Lighting. The white-on-white color scheme blends easily into your decor, and the acrylic-and-steel construction provides long lasting durability. Four-light close to ceiling with white acrylic diffuser and White finish. Bulb included. Wall or ceiling mount.

  • White finish.
  • White acrylic diffuser.
  • Requires four (4) 13-watt bulbs (included).
  • Measures 4-1/16 inches high x 18.125 inches wide x 18.125 inches deep.
  • CSA Listed.

$281.16 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-To-Ceiling
Color White
Color Generic white
Construction Material - Main Steel
Fan - Dual mount No
Finish Name White
Finish Type Painted
Glass White
Lamp Included Yes
Lamp Type GU-24
Lamp Type Actual GU24
Lamp Type Basic compact fluorescent
Mount location Wall or Ceiling
Mounting Type wall or ceiling
Mounting for outlet box included bracket
New Products No
Number of Lamps 4
Number of Lamps Total 4
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main GU24
Socket Type sockets
Socket type material plastic
Style Contemporary/Modern
UPC 785247178995
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 8 lb
Height 4.0625 in
Note Weight of fixture exceeds NEC limits No
Weight 8 lb
Width 18.125 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 13 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 Yes

Resources/Downloads