PROGRESS LIGHTING
PROG_P3740_163_hero_PRODIMAGE
PROG_P3740_163_hero_PRODIMAGE
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
PROG_pl_lumens_chart
+4
PROG_P3740_163_detail3_PRODIMAGE

Archie Collection Two-Light 12-3/8" Close-to-Ceiling

$174.57 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3740-163

Collection name:

Archie

The Archie Collection two-light flush mount claims its place in farmhouse and traditional settings with its vintage taste and nod to industrial style. The cross-patterned, double-prismatic glass shade is grounded by the vintage brass finished frame and decorative knob, making it ideal for lighting a bedroom, dining room, hallway, or other living area.

  • Ideal for in a bedroom, dining room, hallway, or any living area for a glowing, ambient light
  • With its vintage charm, the fixture is ideal for farmhouse and traditional settings
  • A cross-patterned, double-prismatic glass shade adds visual texture while providing functional illumination
  • Flush mount ceiling fixture with vintage metal detailing
  • Finished in a stunning, muted Vintage Brass
  • Measures 12-3/8 in diameter X 6-1/4 in height
  • Uses two 75-watt max medium base bulbs, including the LED equivalents, that are sold separately
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down

No

Catalog Number

P3740-163

Category General

Close-To-Ceiling

Color

Brass

Color Generic

Brass

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Vintage Brass

Finish Type

Plated

Fixture Type

Flush-Mount

Glass

Clear Double Prismatic

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric

Mount location

Ceiling

Mounting for outlet box included

strap

Mounting Type

Ceiling

New Products

No

Number of Lamps

2

Number of Lamps Total

2

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Room Type

  • Bedroom
  • Closets
  • Hall & Foyer
  • Kitchen
  • Sitting Room

Socket Base Type - Main

E26

Socket Type

sockets

Socket type material

ceramic

Style

  • Farmhouse
  • Transitional

Type

Flush-Mount

UPC

785247232819

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

12.375 in x 12.375 in x 6.25 in

Gross Weight with Packaging

10 lb

Height

6.25 in

Length

12.375 in

Note Weight of fixture exceeds NEC limits

No

Weight

6.93 lb

Width

12.375 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

75 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

48

Resources

Instruction Sheet Number

93043876