text.skipToContent text.skipToNavigation

Bezel LED Collection One-Light 16" LED Flush Mount

by Progress Lighting 

Collection Name: Bezel LED

Catalog ID: P350087-020-30

Featuring a sleek and slim appearance, the 16in. flush mount from the Bezel LED Collection is an architectural flush mount. Etched white glass is accented by a metal trim in a Antique Bronze finish. The glass shade is illuminated on both the bottom and sides to provide a pleasing lighted effect.

  • Features a sleek and slim appearance inspired by architectural design
  • The glass shade is illuminated on both the bottom and sides to provide a pleasing lighted effect
  • Fits seamlessly within Modern, Traditional and Transitional interiors
  • Antique Bronze finish
  • Measured 16in diameter x 4-3/4in ht.
  • Contains one 26W LED Module 1,142 lumens - 44 lumens/watt (delivered), 3000K color temperature, 90+ CRI.
  • CSA Safety listed for use in damp locations
  • Compatible with many ELV dimmers
  • ENERGY STAR certified
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware

$247.28 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Flush Mount
Color Brown
Color Generic brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol Triac/Forward Phase or ELV/Reverse Phase
Finish Name Antique Bronze
Finish Type plated
Glass Etched White
Lamp Included Yes
Lamp Type Module
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Modern
  • New Traditional
Mount location Flush-Mount
Mounting for outlet box included strap
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30°C
Prewired Yes
Room Type
  • Bedroom
  • Hall & Foyer
  • Sitting Room
  • Kitchen
  • Closets
  • Pantry
  • Bathroom
Socket Base Type - Main LED
Socket Type integrated
Socket type material LED
Starting Temperature - Minimum -30 °C
Style
  • Modern
  • New Traditional
Sub Brand Progress LED
UPC 785247226214
Warranty Length 5 year limited warranty

Dimensions

Height 4.75 in
Note Weight of fixture exceeds NEC limits No
Weight 8.93 lb
Width 16 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 26 W
Lumens Per Watt 43.7 Lum/Watt
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 Yes
Other Heavy Metal Content Indicator No
TM-21 50000
Title 24 Yes

Resources/Downloads

Photometry

IES Files
PROG_P350087-020-30_18.01472_testlabreports