Convertible
112 Products Found
Lavelle Collection Three-Light Natural Rattan Textured Black Global Semi-Flush Mount Convertible Ceiling Light
By Progress Lighting
Catalog ID: P350183-031
Three-light natural rattan global semi-flush mount convertible light.
$275.00 USD
Lowery Collection 3-Light Black/Distressed Gold Luxe Semi-Flush Mount Convertible Ceiling Light
By Progress Lighting
Catalog ID: P350203-031
Three-light luxe textured black semi-flush mount convertible ceiling light
$405.90 USD
Mariposa Collection 5-Light Antique Gold Luxe Hanging Pendant Light
By Progress Lighting
Catalog ID: P350210-168
Five-light luxe antique gold semi-flush mount convertible ceiling light
$264.00 USD
Mariposa Collection 5-Light Gilded Silver Luxe Hanging Pendant Light
By Progress Lighting
Catalog ID: P350210-176
Five-light luxe gilded silver semi-flush mount convertible ceiling light
$264.00 USD
Saluda Collection 18" Three-Light Semi-Flush Convertible
By Progress Lighting
Catalog ID: P350109-009
3-Lt. Semi-Flush Convertible
$134.20 USD
Saluda Collection 18" Three-Light Semi-Flush Convertible
By Progress Lighting
Catalog ID: P350109-020
3-Lt. Semi-Flush Convertible
$134.20 USD
Flat Glass Two-Light Foyer Pendant
By Progress Lighting
Catalog ID: P3690-09
Two-Light Brushed Nickel foyer pendant light
$150.26 USD
Anjoux Collection 14-1/2" Semi-Flush/Convertible
By Progress Lighting
Catalog ID: P350094-134
Anjoux Semi-Flush/Convertible
$72.50 USD
Apogee Collection 15" LED Semi-Flush/Convertible
By Progress Lighting
Catalog ID: P350064-129-30
Apogee Semi-Flush/Convertible
$188.60 USD
Apogee Collection 21" LED Semi-Flush/Convertible
By Progress Lighting
Catalog ID: P350065-009-30
Apogee Semi-Flush/Convertible
$268.20 USD
Apogee Collection 21" LED Semi-Flush/Convertible
By Progress Lighting
Catalog ID: P350065-129-30
Apogee Semi-Flush/Convertible
$268.20 USD
Apogee Collection 27" LED Semi-Flush/Convertible
By Progress Lighting
Catalog ID: P350066-009-30
Apogee Semi-Flush/Convertible
$355.20 USD
Apogee Collection 27" LED Semi-Flush/Convertible
By Progress Lighting
Catalog ID: P350066-129-30
Apogee Semi-Flush/Convertible
$355.20 USD
Archie Collection Two-Light 11-3/8" Semi-Flush Convertible
By Progress Lighting
Catalog ID: P2334-74
Two-Light Venetian Bronze Semi-Flush Convertible
$199.32 USD
Archie Collection Two-Light 11-3/8" Semi-Flush Convertible
By Progress Lighting
Catalog ID: P2334-15
Two-Light Polished Chrome Semi-Flush Convertible ceiling fixture
$199.32 USD
Archie Collection Two-Light 11-3/8" Semi-Flush Convertible
By Progress Lighting
Catalog ID: P2334-81
Two-Light Antique Nickel Semi-Flush Convertible
$199.32 USD
Archie Collection Two-Light 11-3/8" Semi-Flush Convertible
By Progress Lighting
Catalog ID: P2334-163
Two-light semi-flush Vintage Brass convertible with Clear double prismatic glass
$189.42 USD
Arden Collection Two-Light 14" Semi-Flush Convertible
By Progress Lighting
Catalog ID: P3720-09
Two-Light 14" Brushed Nickel semi-flush convertible
$139.70 USD
Arden Collection Two-Light 14" Semi-Flush Convertible
By Progress Lighting
Catalog ID: P3720-20
Two-Light 14" Antique Bronze semi-flush convertible
$139.70 USD
Barnes Mill Collection Two-Light 16-1/4 Semi-Flush
By Progress Lighting
Catalog ID: P350059-020
Two-light 16" Antique Bronze semi-flush ceiling light
$225.94 USD
Blakely Collection Two-Light Semi-Flush Convertible
By Progress Lighting
Catalog ID: P350120-143
Blakely Graphite Two-Light Semi-Flush Convertible
$292.38 USD
Bowman Collection Black Three-Light Semi-Flush Convertible
By Progress Lighting
Catalog ID: P350148-031
Matte Black three-light semi-flush convertible with clear chiseled glass shades.
$242.00 USD
Bowman Collection Cottage White Three-Light Semi-Flush Convertible
By Progress Lighting
Catalog ID: P350148-151
Cottage white three-light semi-flush convertible with clear chiseled glass shades.
$242.00 USD
Cantata Collection Two-Light 15-3/4" Semi-Flush Convertible
By Progress Lighting
Catalog ID: P3440-77
2-Lt. close-to-ceiling
$22.00 USD
Cascadia Collection Two-Light 14" Convertible
By Progress Lighting
Catalog ID: P3644-20
14" Two-Light Antique Bronze semi-flush mount or hanging ceiling light
$129.03 USD
Cascadia Collection Two-Light 14" Convertible
By Progress Lighting
Catalog ID: P3644-15
14" Two-Light Polished Chrome semi-flush mount or hanging ceiling light
$129.03 USD
Cordin Collection 16" Semi-Flush/Convertible
By Progress Lighting
Catalog ID: P350095-009
Cordin Semi-Flush/Convertible
$108.80 USD
Debut Collection Three-Light Semi-Flush Convertible
By Progress Lighting
Catalog ID: P350036-009
Three-Light Brushed Nickel Semi-Flush Convertible
$199.32 USD
Debut Collection Three-Light Semi-Flush Convertible
By Progress Lighting
Catalog ID: P350036-143
Three-Light Graphite Semi-Flush Convertible
$199.32 USD
Desiree Collection 16" Semi-Flush/Convertible
By Progress Lighting
Catalog ID: P350106-134
Desiree Semi-Flush/Convertible
$159.50 USD