PROG_P860052_031_hero_PRODIMAGE
PROG_P860052_031_hero_PRODIMAGE
PROG_P860052_031_bottom_PRODIMAGE
PROG_Everlume_COLLECTION_18W_x_1.125H_GeneralLit
PROG_P860052_031-w-P810018_030-30_PRODIMAGE

Everlume Collection Black 18" Edgelit Round Trim Ring

$49.28 USD
OR

Brand:

Progress Lighting

Catalog ID:

P860052-031

Collection name:

Everlume

You'll never have to sacrifice function for style with this Edgelit round trim ring. The ring is coated in a classic black finish for a modern aesthetic. The trim ring is easy to install in both residential and commercial settings.

  • Easy to install in both residential and commercial settings.
  • The accessory fuses both form and function into one versatile design.
  • Features a classic black finish for a modern aesthetic.
  • Excellent for use in closets, hallways, stairways, or kitchens.
  • Perfect for transitional, modern, contemporary, or luxury settings.
  • Measures 18-inch width by 1.1-inch height.
  • Weighs 1.28lbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Black
Finish Type
Painted
Fixture Type
Accessory
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
Cover fixture
New Products
No
Photocell
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Type
Flush-Mount Accessory
UPC
785247242542
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
18 in x 18 in x 1.125 in
Height
1.125 in
Length
18 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.82 lb
Width
18 in
Width Diameter Descriptor
dia.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
12
Pallet Quantity
144

Resources

Instruction Sheet Number
93115616

Resources and downloads