PROG_P860054_009_hero_PRODIMAGE
PROG_P860054_009_hero_PRODIMAGE
PROG_P860054_009_bottom_PRODIMAGE
PROG_Everlume_COLLECTION_11sq_x_1.125H_GeneralLit
PROG_P860054_009-w-P810020_030-30_PRODIMAGE

Everlume Collection Brushed Nickel 11" Edgelit Square Trim Ring

$46.97 USD
OR

Brand:

Progress Lighting

Catalog ID:

P860054-009

Collection name:

Everlume

You'll never have to sacrifice function for style with this Edgelit square trim ring. The ring is coated in a sleek brushed nickel finish for a modern aesthetic. The trim ring is easy to install in both residential and commercial settings.

  • Easy to install in both residential and commercial settings.
  • The accessory fuses both form and function into one versatile design.
  • Features a brushed nickel finish for a modern aesthetic.
  • Excellent for use in closets, hallways, stairways, or kitchens.
  • Perfect for transitional, modern, contemporary, or luxury settings.
  • Measures 11-inch width by 1.1-inch height.
  • Weighs 0.91lbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Accessory
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
Cover fixture
New Products
No
Photocell
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Type
Flush-Mount Accessory
UPC
785247242610
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
11 in x 11 in x 1.125 in
Height
1.125 in
Length
11 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.72 lb
Width
11 in
Width Diameter Descriptor
sq.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
12
Pallet Quantity
288

Resources

Instruction Sheet Number
93115620