PROGRESS LIGHTING
PROG_P860055_009_hero_PRODIMAGE
PROG_P860055_009_hero_PRODIMAGE
PROG_P860055_009_bottom_PRODIMAGE
PROG_Everlume_COLLECTION_14sq_x_1.125H_GeneralLit
PROG_P860055_009-w-P810021_030-30_PRODIMAGE

Everlume Collection Brushed Nickel 14" Square Trim Ring

$63.14 USD
OR

Brand:

Progress Lighting

Catalog ID:

P860055-009

Collection name:

Everlume

You'll never have to sacrifice function for style with this Edgelit square trim ring. The ring is coated in a sleek brushed nickel finish for a modern aesthetic. The trim ring is easy to install in both residential and commercial settings.

  • Easy to install in both residential and commercial settings.
  • The accessory fuses both form and function into one versatile design.
  • Features a brushed nickel finish for a modern aesthetic.
  • Excellent for use in closets, hallways, stairways, or kitchens.
  • Perfect for transitional, modern, contemporary, or luxury settings.
  • Measures 14-inch width by 1.1-inch height.
  • Weighs 1.19lbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable

No

Can be mounted up or down

No

Catalog Number

P860055-009

Color

Nickel

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Brushed Nickel

Finish Type

Plated

Fixture Type

Accessory

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

Cover fixture

New Products

No

Photocell

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Type

Flush-Mount Accessory

UPC

785247242641

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

14 in x 14 in x 1.125 in

Height

1.125 in

Length

14 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.9 lb

Width

14 in

Width Diameter Descriptor

sq.

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

12

Pallet Quantity

180

Resources

Instruction Sheet Number

93115622